Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.

Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
10172674 £ 0.1142 - £ 0.119 Request the lead time here
White
Nylon 6
1.6 mm
6.4 mm
7.8 mm
4.3 - 5.2 mm
2.7 - 2.8 mm
10173145 £ 0.0927 - £ 0.0985 163834 In stock
Black
Nylon 6
1.4 mm
5.0 mm
6.5 mm
1.5 - 2.5 mm
5.1 - 5.2 mm
£ 0.117 - £ 0.117 Request the lead time here
White
Nylon 6
1.6 mm
6.4 mm
10.5 mm
5.5 - 6.5 mm
5.1 - 5.2 mm
£ 0.0839 - £ 0.0839 Request the lead time here
White
Nylon 6
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
10172681 £ 0.1142 - £ 0.119 178000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
10173183 £ 0.1031 - £ 0.1074 174000 In stock
Black
Nylon 6
2.2 mm
9.0 mm
6.5 mm
3.5 - 4.5 mm
5.1 - 5.2 mm
£ 0.0799 - £ 0.085 Request the lead time here
Black
Nylon 6
1.2 mm
4.2 mm
9.1 mm
5.5 - 6.5 mm
3.6 - 3.7 mm
£ 0.1031 - £ 0.1074 Request the lead time here
White
Nylon 6
2.2 mm
9.0 mm
8.5 mm
3.5 - 4.5 mm
5.1 - 5.2 mm
£ 0.0892 - £ 0.0892 193277 In stock
White
Nylon 6
1.4 mm
5.0 mm
9.0 mm
5.5 - 6.5 mm
4.1 - 4.2 mm
10172728 £ 0.0732 - £ 0.0732 186910 In stock
Black
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
10172636 £ 0.084 - £ 0.0894 Request the lead time here
White
Nylon 6
1.4 mm
5.0 mm
6.1 mm
2.7 - 3.6 mm
2.7 - 2.8 mm
£ 0.0714 - £ 0.0759 54309 In stock
White
Nylon 6
12.0 mm
12.0 mm
7.1 mm
3.0 - 4.0 mm
3.6 - 3.7 mm
10173022 £ 0.084 - £ 0.084 308256 In stock
Black
Nylon 6
1.2 mm
4.2 mm
7.1 mm
3.5 - 4.5 mm
4.1 - 4.2 mm
10173114 £ 0.0962 - £ 0.0962 55050 In stock
White
Nylon 6
1.4 mm
5.0 mm
11.0 mm
7.5 - 8.5 mm
4.1 - 4.2 mm
£ 0.1081 - £ 0.1126 12772 In stock
White
Nylon 6
1.6 mm
6.4 mm
8.5 mm
4.5 - 5.5 mm
5.1 - 5.2 mm
£ 0.0915 - £ 0.0973 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
5.0 - 6.5 mm
3.6 - 3.2 mm
£ 0.0734 - £ 0.0781 33315 In stock
Black
Nylon 6
9.0 mm
9.0 mm
7.1 mm
3.0 - 4.0 mm
3.6 - 3.7 mm
10173015 £ 0.0759 - £ 0.0759 28000 In stock
White
Nylon 6
1.8 mm
8.0 mm
7.1 mm
2.5 - 3.5 mm
4.1 - 4.2 mm
10173107 £ 0.1047 - £ 0.1047 182536 In stock
Black
Nylon 6
1.4 mm
5.0 mm
11.0 mm
7.5 - 8.5 mm
4.1 - 4.2 mm
10173206 £ 0.1081 - £ 0.1126 2000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
8.5 mm
4.5 - 5.5 mm
5.1 - 5.2 mm
  • of 8
Expansion Rivet 4.3 mm 5.2 mm Nylon 6 White

10172674

Price Range
£ 0.119 - £ 0.1142

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.4 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 1.5 mm 2.5 mm Nylon 6 Black

10173145

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
163834 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 White

10173237

Price Range
£ 0.117 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.5 mm
  • Pin Length
    10.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.1 mm 6.0 mm Nylon 6 White

10172698

Price Range
£ 0.0839 - £ 0.0839

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.1 mm 6.0 mm Nylon 6 Black

10172681

Price Range
£ 0.119 - £ 0.1142

Stock Levels
178000 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 Black

10173183

Price Range
£ 0.1074 - £ 0.1031

Stock Levels
174000 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 Black

10172988

Price Range
£ 0.085 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 White

10173190

Price Range
£ 0.1074 - £ 0.1031

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    8.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 White

10173077

Price Range
£ 0.0892 - £ 0.0892

Stock Levels
193277 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 2.0 mm 3.0 mm Nylon 6 Black

10172728

Price Range
£ 0.0732 - £ 0.0732

Stock Levels
186910 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.7 mm 3.6 mm Nylon 6 White

10172636

Price Range
£ 0.0894 - £ 0.084

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6 White

10172933

Price Range
£ 0.0759 - £ 0.0714

Stock Levels
54309 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    12.0 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 Black

10173022

Price Range
£ 0.084 - £ 0.084

Stock Levels
308256 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 6 White

10173114

Price Range
£ 0.0962 - £ 0.0962

Stock Levels
55050 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 4.5 mm 5.5 mm Nylon 6 White

10173213

Price Range
£ 0.1126 - £ 0.1081

Stock Levels
12772 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Pin Length
    8.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.0 mm 6.5 mm Nylon 4/6 Tan

10173527

Price Range
£ 0.0973 - £ 0.0915

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 3.2 mm
  • Compatible Panel Thickness Range
    5.0 - 6.5 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6 Black

10172926

Price Range
£ 0.0781 - £ 0.0734

Stock Levels
33315 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 2.5 mm 3.5 mm Nylon 6 White

10173015

Price Range
£ 0.0759 - £ 0.0759

Stock Levels
28000 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 6 Black

10173107

Price Range
£ 0.1047 - £ 0.1047

Stock Levels
182536 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 4.5 mm 5.5 mm Nylon 6 Black

10173206

Price Range
£ 0.1126 - £ 0.1081

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Pin Length
    8.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm