Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.

Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.0771 - £ 0.082 Request the lead time here
White
Nylon 6
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
£ 0.0927 - £ 0.0985 39314 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.5 mm
1.5 - 2.5 mm
5.1 - 5.2 mm
10172759 £ 0.0737 - £ 0.0737 256313 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
10172735 £ 0.071 - £ 0.071 519104 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
10172940 £ 0.0734 - £ 0.0781 7000 In stock
Black
Nylon 6
12.0 mm
12.0 mm
7.1 mm
3.7 - 4.6 mm
3.6 - 3.7 mm
10173046 £ 0.0912 - £ 0.0912 284166 In stock
Black
Nylon 6
1.2 mm
4.2 mm
9.0 mm
4.5 - 5.5 mm
4.1 - 4.2 mm
10173039 £ 0.0802 - £ 0.0802 166384 In stock
White
Nylon 6
1.2 mm
4.2 mm
7.1 mm
3.5 - 4.5 mm
4.1 - 4.2 mm
£ 0.0714 - £ 0.0759 9102 In stock
White
Nylon 6
1.2 mm
4.2 mm
7.1 mm
3.7 - 4.6 mm
3.6 - 3.7 mm
10173268 £ 0.1209 - £ 0.1258 37026 In stock
Black
Nylon 6
1.6 mm
6.4 mm
12.0 mm
7.5 - 8.5 mm
5.1 - 5.2 mm
10172636 £ 0.084 - £ 0.0894 Request the lead time here
White
Nylon 6
1.4 mm
5.0 mm
6.1 mm
2.7 - 3.6 mm
2.7 - 2.8 mm
10173183 £ 0.1031 - £ 0.1074 174000 In stock
Black
Nylon 6
2.2 mm
9.0 mm
6.5 mm
3.5 - 4.5 mm
5.1 - 5.2 mm
10172643 £ 0.0857 - £ 0.0911 Request the lead time here
Black
Nylon 6
1.4 mm
5.0 mm
6.1 mm
3.4 - 4.3 mm
2.7 - 2.8 mm
£ 0.071 - £ 0.071 37576 In stock
Black
Nylon 6
1.6 mm
6.4 mm
5.1 mm
1.0 - 2.0 mm
3.1 - 3.2 mm
£ 0.0839 - £ 0.0839 Request the lead time here
White
Nylon 6
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
10173244 £ 0.1167 - £ 0.1217 26950 In stock
Black
Nylon 6
1.6 mm
6.4 mm
10.5 mm
6.5 - 7.5 mm
5.1 - 5.2 mm
£ 0.0892 - £ 0.0892 193277 In stock
White
Nylon 6
1.4 mm
5.0 mm
9.0 mm
5.5 - 6.5 mm
4.1 - 4.2 mm
10172681 £ 0.1142 - £ 0.119 178000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
£ 0.1209 - £ 0.1258 29078 In stock
White
Nylon 6
1.6 mm
6.4 mm
12.0 mm
7.5 - 8.5 mm
5.1 - 5.2 mm
£ 0.1031 - £ 0.1074 Request the lead time here
White
Nylon 6
2.2 mm
9.0 mm
8.5 mm
3.5 - 4.5 mm
5.1 - 5.2 mm
£ 0.0799 - £ 0.085 Request the lead time here
Black
Nylon 6
1.2 mm
4.2 mm
9.1 mm
5.5 - 6.5 mm
3.6 - 3.7 mm
  • of 8
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 White

10172834

Price Range
£ 0.082 - £ 0.0771

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 1.5 mm 2.5 mm Nylon 6 White

10173152

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
39314 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6 White

10172759

Price Range
£ 0.0737 - £ 0.0737

Stock Levels
256313 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet 2.0 mm 3.0 mm Nylon 6 White

10172735

Price Range
£ 0.071 - £ 0.071

Stock Levels
519104 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.7 mm 4.6 mm Nylon 6 Black

10172940

Price Range
£ 0.0781 - £ 0.0734

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    12.0 mm
Expansion Rivet 4.5 mm 5.5 mm Nylon 6 Black

10173046

Price Range
£ 0.0912 - £ 0.0912

Stock Levels
284166 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 White

10173039

Price Range
£ 0.0802 - £ 0.0802

Stock Levels
166384 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 3.7 mm 4.6 mm Nylon 6 White

10172957

Price Range
£ 0.0759 - £ 0.0714

Stock Levels
9102 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 6 Black

10173268

Price Range
£ 0.1258 - £ 0.1209

Stock Levels
37026 In stock
Attributes
  • Anchor Length
    10.5 mm
  • Pin Length
    12.0 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.7 mm 3.6 mm Nylon 6 White

10172636

Price Range
£ 0.0894 - £ 0.084

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 Black

10173183

Price Range
£ 0.1074 - £ 0.1031

Stock Levels
174000 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 3.4 mm 4.3 mm Nylon 6 Black

10172643

Price Range
£ 0.0911 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 1.0 mm 2.0 mm Nylon 6 Black

10172704

Price Range
£ 0.071 - £ 0.071

Stock Levels
37576 In stock
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    5.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.1 mm 6.0 mm Nylon 6 White

10172698

Price Range
£ 0.0839 - £ 0.0839

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 Black

10173244

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
26950 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Pin Length
    10.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 White

10173077

Price Range
£ 0.0892 - £ 0.0892

Stock Levels
193277 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 5.1 mm 6.0 mm Nylon 6 Black

10172681

Price Range
£ 0.119 - £ 0.1142

Stock Levels
178000 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 6 White

10173275

Price Range
£ 0.1258 - £ 0.1209

Stock Levels
29078 In stock
Attributes
  • Anchor Length
    10.5 mm
  • Pin Length
    12.0 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 White

10173190

Price Range
£ 0.1074 - £ 0.1031

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    8.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 Black

10172988

Price Range
£ 0.085 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    4.2 mm