Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1941 - £ 0.2026 | 600 In stock |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
| £ 0.0564 - £ 0.0599 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
0.28 - 0.5 in
7.1 - 12.7 mm
|
||
| £ 0.1145 - £ 0.1219 | Request the lead time here |
0.122 in
3.1 mm
|
White
|
Nylon
|
0.079 in
2.0 mm
|
0.228 in
5.8 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
||
| £ 0.0786 - £ 0.0836 | 3650 In stock |
0.122 in
3.1 mm
|
White
|
Nylon
|
0.079 in
2.0 mm
|
0.228 in
5.8 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| £ 0.0832 - £ 0.0867 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
Nylon
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| 10163672 | £ 0.0564 - £ 0.06 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
0.28 - 0.5 in
7.1 - 12.7 mm
|
|
| 10163658 | £ 0.0823 - £ 0.0876 | Request the lead time here |
|
Black
|
Nylon 6
|
0.079 in
2.0 mm
|
0.228 in
5.8 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
|
| £ 0.0708 - £ 0.0754 | Request the lead time here |
0.201 in
5.1 mm
|
White
|
Nylon
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| £ 0.123 - £ 0.1281 | Request the lead time here |
0.276 in
7.0 mm
|
Grey
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
| £ 0.2409 - £ 0.2508 | Request the lead time here |
0.201 in
5.1 mm
|
White
|
Nylon
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.24 - 0.28 in
6.1 - 7.1 mm
|
||
| £ 0.1003 - £ 0.1046 | 250 In stock |
0.236 in
6.0 mm
|
Grey
|
Nylon
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
| £ 0.0837 - £ 0.0891 | Request the lead time here |
|
Black
|
Nylon 6
|
0.13 in
3.3 mm
|
0.39 in
9.9 mm
|
0.051 - 0.118 in
1.3 - 3.0 mm
|
||
| £ 0.591 - £ 0.591 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.079 in
2 mm
|
0.437 in
11.1 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| £ 0.6534 - £ 0.6534 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.079 in
2 mm
|
0.280 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| £ 0.1108 - £ 0.1108 | Request the lead time here |
|
Black
|
Nylon 6
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.161 - 0.201 in
4.1 - 5.1 mm
|
||
| £ 0.1516 - £ 0.1573 | Request the lead time here |
0.315 in
8.0 mm
|
Grey
|
Nylon
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
| £ 0.0837 - £ 0.0891 | 200 In stock |
0.189 in
4.8 mm
|
White
|
Nylon
|
0.13 in
3.3 mm
|
0.39 in
9.9 mm
|
0.051 - 0.118 in
1.3 - 3.0 mm
|
||
| £ 0.0305 - £ 0.0377 | Request the lead time here |
0.224 in
5.7 mm
|
Natural
|
Nylon 6/6
|
0.080 in
2 mm
|
0.376 in
9.6 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
| £ 0.0782 - £ 0.0965 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.109 in
2.8 mm
|
0.625 in
15.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
| £ 0.0693 - £ 0.0856 | Request the lead time here |
0.244 in
6.2 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
0.375 in
9.5 mm
|
0.142 - 0.551 in
3.6 - 14 mm