Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
10406977 £ 0.0851 - £ 0.0887 Request the lead time here
3.2 mm
Black
Nylon 6/6
1.2 mm
4.7 mm
0.8 - 3.6 mm
£ 0.0516 - £ 0.0537 3000 In stock
3.2 mm
Black
Nylon 6/6
6.4 mm
2.4 mm
£ 0.0762 - £ 0.0795 Request the lead time here
4.7 mm
Black
Nylon 6/6
1.9 mm
7.1 mm
7.9 - 11.2 mm
£ 0.0782 - £ 0.0965 Request the lead time here
6.4 mm
Natural
Nylon 6/6
2.8 mm
15.9 mm
2.4 - 7.9 mm
£ 0.3572 - £ 0.3727 26750 In stock
Black
Nylon 6/6
2.5 mm
18.0 mm
4.0 - 12.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
Natural
Nylon 6/6
2.5 mm
8.7 mm
1.6 - 4.7 mm
£ 0.0474 - £ 0.0494 11800 In stock
Black
Nylon 6/6
1.3 mm
5.0 mm
1.0 - 4.0 mm
£ 0.3288 - £ 0.343 500 In stock
Black
Nylon 6/6
2.5 mm
8.7 mm
1.6 - 4.7 mm
£ 0.0486 - £ 0.0506 Request the lead time here
Natural
Nylon 6/6
1.3 mm
6.0 mm
1.0 - 5.0 mm
£ 0.3572 - £ 0.3727 34750 In stock
Natural
Nylon 6/6
2.5 mm
18.0 mm
4.0 - 12.0 mm
£ 0.2338 - £ 0.2438 Request the lead time here
Natural
Nylon 6/6
1.2 mm
7.1 mm
4.0 - 8.7 mm
£ 0.1081 - £ 0.1126 25250 In stock
Natural
Nylon 6/6
2.6 mm
12.0 mm
2.5 - 9.0 mm
£ 0.0609 - £ 0.0635 Request the lead time here
Natural
Nylon 6/6
1.5 mm
6.5 mm
1.5 - 6.0 mm
£ 0.1328 - £ 0.1383 39000 In stock
Black
Nylon 6/6
3.0 mm
13.5 mm
3.0 - 10.0 mm
£ 0.0888 - £ 0.0925 140250 In stock
Black
Nylon 6/6
2.2 mm
10.0 mm
2.0 - 8.0 mm
£ 0.0609 - £ 0.0635 Request the lead time here
Black
Nylon 6/6
1.5 mm
6.5 mm
1.5 - 6.0 mm
£ 0.0732 - £ 0.0762 Request the lead time here
Natural
Nylon 6/6
1.8 mm
8.5 mm
1.5 - 7.0 mm
£ 0.0888 - £ 0.0925 Request the lead time here
Natural
Nylon 6/6
2.2 mm
10.0 mm
2.0 - 8.0 mm
£ 0.1328 - £ 0.1383 55250 In stock
Natural
Nylon 6/6
3.0 mm
13.5 mm
3.0 - 10.0 mm
£ 0.1956 - £ 0.2041 Request the lead time here
Natural
Nylon 6/6
2.0 mm
11.0 mm
3.0 - 7.0 mm
  • of 5
Push-In Rivet 0.190 in 3.2 mm Nylon 6/6 Black

10406977

Price Range
£ 0.0887 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.8 mm
  • Compatible Hole Diameter
    3.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Head Diameter
    4.7 mm
  • Head Height
    1.2 mm
Push-In Rivet 3.2 mm 0.250 in 2.4 mm Nylon 6/6 Black

10365328

Price Range
£ 0.0537 - £ 0.0516

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Compatible Panel Thickness Range
    2.4 mm
  • Head Diameter
    6.4 mm
  • Rivet Type
    Key Hole Clip
  • Rivet Fitting Style
    Push-In
Push-In Rivet 0.535 in 0.187 in Nylon 6/6 Black

10406908

Price Range
£ 0.0795 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.6 mm
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    7.9 - 11.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.9 mm
Push-In Rivet 6.4 mm 2.4 mm 7.9 mm Nylon 6/6 Natural

10406861

Price Range
£ 0.0965 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.3 mm
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    2.4 - 7.9 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
Push-In Rivet 4.0 mm 12.0 mm Nylon 6/6 Black

10066492

Price Range
£ 0.3727 - £ 0.3572

Stock Levels
26750 In stock
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.6 mm 4.7 mm Nylon 6/6 Natural

10066461

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Panel Thickness Range
    1.6 - 4.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.0 mm 4.0 mm Nylon 6/6 Black

10066553

Price Range
£ 0.0494 - £ 0.0474

Stock Levels
11800 In stock
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.6 mm 4.7 mm Nylon 6/6 Black

10066478

Price Range
£ 0.343 - £ 0.3288

Stock Levels
500 In stock
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Panel Thickness Range
    1.6 - 4.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.0 mm 5.0 mm Nylon 6/6 Natural

10066560

Price Range
£ 0.0506 - £ 0.0486

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.8 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.0 mm 12.0 mm Nylon 6/6 Natural

10066485

Price Range
£ 0.3727 - £ 0.3572

Stock Levels
34750 In stock
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.0 mm 8.7 mm Nylon 6/6 Natural

10066447

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Spreading
Push-In Rivet 2.5 mm 9.0 mm Nylon 6/6 Natural

10066645

Price Range
£ 0.1126 - £ 0.1081

Stock Levels
25250 In stock
Attributes
  • Anchor Length
    11.8 mm
  • Compatible Panel Thickness Range
    2.5 - 9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.6 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.5 mm 6.0 mm Nylon 6/6 Natural

10066584

Price Range
£ 0.0635 - £ 0.0609

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.0 mm 10.0 mm Nylon 6/6 Black

10066676

Price Range
£ 0.1383 - £ 0.1328

Stock Levels
39000 In stock
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 2.0 mm 8.0 mm Nylon 6/6 Black

10066638

Price Range
£ 0.0925 - £ 0.0888

Stock Levels
140250 In stock
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.5 mm 6.0 mm Nylon 6/6 Black

10066591

Price Range
£ 0.0635 - £ 0.0609

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.5 mm 7.0 mm Nylon 6/6 Natural

10066607

Price Range
£ 0.0762 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
  • Rivet Type
    Spreading
Push-In Rivet 2.0 mm 8.0 mm Nylon 6/6 Natural

10066621

Price Range
£ 0.0925 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.0 mm 10.0 mm Nylon 6/6 Natural

10066669

Price Range
£ 0.1383 - £ 0.1328

Stock Levels
55250 In stock
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.0 mm 7.0 mm Nylon 6/6 Natural

10066508

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading