These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
CBPSW025A | £ 0.1099 - £ 0.254 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
|
£ 0.0974 - £ 0.1082 | 778 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
£ 0.0294 - £ 0.032 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
£ 0.116 - £ 0.1209 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
£ 0.1139 - £ 0.1266 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
£ 0.1072 - £ 0.2479 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.177 in
4.5 mm
|
||
CBPSW040A | £ 0.1284 - £ 0.1284 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.256 in
6.5 mm
|
|
£ 0.1161 - £ 0.1405 | 998 In stock |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
£ 0.0408 - £ 0.0443 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
£ 0.1601 - £ 0.1672 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
£ 0.17 - £ 0.1771 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
£ 0.0988 - £ 0.2283 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue