Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
23TA00200 £ 0.0697 - £ 0.1549 Request the lead time here
4.3 mm
Arrowhead
FTH-27-1-19BK £ 0.8816 - £ 0.8816 500 In stock
9.5 mm
13.0 mm
0.8 - 2.0 mm
Push In
£ 0.2324 - £ 0.2423 Request the lead time here
4.7 mm
5.8 mm
Fir Tree
£ 0.2381 - £ 0.248 Request the lead time here
£ 0.1984 - £ 0.2069 Request the lead time here
FTH-41-01 £ 0.1154 - £ 0.1424 Request the lead time here
4.8 mm
4.8 mm
0.5 - 2.3 mm
Snap-In
FTH-15-01-M £ 0.1816 - £ 0.2065 Request the lead time here
3.9 mm
Push-In
FTH-15-19-M £ 0.2363 - £ 0.2699 300 In stock
FTH-37-01BK £ 0.1842 - £ 0.1927 4000 In stock
4.8 mm
0.8 - 3.0 mm
Push-In
£ 0.153 - £ 0.1559 19900 In stock
£ 0.3416 - £ 0.3486 900 In stock
2.0 mm
0.8 - 2.0 mm
Push-In
FTH-37-1-ASS £ 0.2934 - £ 0.4734 Request the lead time here
0.8 - 3.0 mm
FTH-39-1-19 £ 0.0637 - £ 0.0786 10000 In stock
1.0 - 4.5 mm
FTH-27-2-01BK £ 0.7058 - £ 0.72 Request the lead time here
13.0 mm
0.8 - 2.0 mm
Square Hole
460327 £ 0.4861 - £ 0.4861 Request the lead time here
4.8 mm
3.8 mm
0.5 - 1.6 mm
Push In
£ 0.1502 - £ 0.1559 29900 In stock
4.3 mm
5.1 mm
Screw
FTH-6-19-M £ 0.2225 - £ 0.231 Request the lead time here
6.4 mm
6.6 mm
1.2 - 2.8 mm
Push In
FTH-3A-01 £ 0.1715 - £ 0.1785 6000 In stock
0.8 - 2.0 mm
FTH-33-1-ASS £ 0.3897 - £ 0.4053 Request the lead time here
6.4 mm
5.6 mm
1.4 - 2.0 mm
Push In
FTH-6-01BK-M £ 0.1771 - £ 0.1842 Request the lead time here
1.19 - 2.77 mm
  • of 4
Cable Tie Holder Arrowhead #8 PA Natural

23TA00200

Price Range
£ 0.1549 - £ 0.0697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Arrowhead
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    18.6 mm
  • Overall Width
    12.3 mm
Cable Tie Holder Push In 13.0 mm PA Black

FTH-27-1-19BK

Price Range
£ 0.8816 - £ 0.8816

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Compatible Hole Diameter
    9.5 mm
Cable Tie Holder Fir Tree 5.8 mm PA Black

FTH-42-3-01BK

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    5.8 mm
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
Cable Tie Holder PA66 Black

TCHBH1-1-19

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Width
    45.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Cable Tie Holder PA66 Natural

FTH-42-2-01

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    15.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Snap-In 0.190 in Nylon 6/6 Natural

FTH-41-01

Price Range
£ 0.1424 - £ 0.1154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Panel Thickness Range
    0.5 - 2.3 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Push-In 3.9 mm Nylon 6/6 Natural

FTH-15-01-M

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    3.9 mm
  • Overall Height
    13.1 mm
  • Overall Length
    11.1 mm
Cable Tie Holder PA66 Natural

FTH-15-19-M

Price Range
£ 0.2699 - £ 0.2363

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Overall Height
    13.1 mm
  • Overall Length
    11.1 mm
  • Overall Width
    8.3 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

FTH-37-01BK

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder PA66 Natural

142008000002

Price Range
£ 0.1559 - £ 0.153

Stock Levels
19900 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Push-In 2.0 mm Nylon 6/6 Natural

FTH-30-01

Price Range
£ 0.3486 - £ 0.3416

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Height
    14.7 mm
Cable Tie Holder PA66 Black

FTH-37-1-ASS

Price Range
£ 0.4734 - £ 0.2934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder PA66 Natural

FTH-39-1-19

Price Range
£ 0.0786 - £ 0.0637

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Overall Height
    16.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Square Hole 13.0 mm Nylon 6/6 Black

FTH-27-2-01BK

Price Range
£ 0.72 - £ 0.7058

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Square Hole
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    28.0 mm
Cable Tie Holder Push In 3.8 mm PA Natural

460327

Price Range
£ 0.4861 - £ 0.4861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    3.8 mm
  • Panel Thickness Range
    0.5 - 1.6 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Screw 5.1 mm PA Natural

116000600002

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
29900 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.1 mm
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    8.0 mm
Cable Tie Holder Push In 6.6 mm PA Natural

FTH-6-19-M

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.2 - 2.8 mm
  • Compatible Hole Diameter
    6.4 mm
Cable Tie Holder PA66 Natural

FTH-3A-01

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    14.2 mm
  • Overall Width
    5.6 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Push In 5.6 mm PA Black

FTH-33-1-ASS

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.4 - 2.0 mm
  • Compatible Hole Diameter
    6.4 mm
Cable Tie Holder PA66 Black

FTH-6-01BK-M

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Panel Thickness Range
    1.19 - 2.77 mm
  • Overall Height
    17.5 mm
  • Overall Length
    15.9 mm
  • Overall Width
    7.1 mm