Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
FTH-14R-01BK-M £ 0.1334 - £ 0.1603 21050 In stock
5.2 mm
8.2 mm
Screw-In
FTH-27-12-01 £ 0.18 - £ 0.1842 Request the lead time here
13.3 mm
FTH-3-01-M £ 0.1715 - £ 0.1785 61483 In stock
3.5 mm
0.79 - 1.98 mm
Push-In
460335 £ 0.2792 - £ 0.2792 4900 In stock
FTH-36-1-ASS £ 0.3997 - £ 0.4167 500 In stock
7.0 mm
4.8 mm
0.8 - 3.0 mm
Fir Tree
£ 0.1502 - £ 0.1559 42000 In stock
4.3 mm
5.1 mm
Screw
FTH-39-1-01 £ 0.0554 - £ 0.0684 Request the lead time here
2.8 mm
1.0 - 4.5 mm
Push-In
£ 0.0815 - £ 0.0867 Request the lead time here
2.0 mm
0.8 - 2.0 mm
Push-In
FTH-13R-01BK-M £ 0.118 - £ 0.1418 13000 In stock
5.3 mm
Screw-In
494652 £ 0.7228 - £ 0.7228 Request the lead time here
460339 £ 0.7228 - £ 0.7228 5750 In stock
£ 0.118 - £ 0.1418 25742 In stock
5.3 mm
Screw
FTH-3A-01 £ 0.1715 - £ 0.1785 46000 In stock
0.8 - 2.0 mm
£ 0.153 - £ 0.1559 1400 In stock
FTH-14S-19-M £ 0.1534 - £ 0.1843 9090 In stock
8.2 mm
Screw-In
£ 0.1267 - £ 0.1294 Request the lead time here
£ 0.1502 - £ 0.1559 21300 In stock
4.3 mm
5.1 mm
Screw
FTH-37-01BK £ 0.1842 - £ 0.1927 4000 In stock
4.8 mm
0.8 - 3.0 mm
Push-In
FTH-13R-19-M £ 0.1357 - £ 0.163 Request the lead time here
5.3 mm
Screw-In
460337 £ 0.3982 - £ 0.3982 4200 In stock
  • of 4
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Black

FTH-14R-01BK-M

Price Range
£ 0.1603 - £ 0.1334

Stock Levels
21050 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
Cable Tie Holder 13.3 mm Nylon 6/6 Natural

FTH-27-12-01

Price Range
£ 0.1842 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Cable Tie Width Range
    13.3 mm
  • Overall Height
    12.7 mm
  • Overall Length
    25.9 mm
  • Overall Width
    19.5 mm
Cable Tie Holder Push-In 3.5 mm Nylon 6/6 Natural

FTH-3-01-M

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
61483 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    3.5 mm
  • Panel Thickness Range
    0.79 - 1.98 mm
  • Overall Length
    14.3 mm
Cable Tie Holder PA66 Natural

460335

Price Range
£ 0.2792 - £ 0.2792

Stock Levels
4900 In stock
Attributes
  • Colour
    Natural
  • Overall Height
    5.0 mm
  • Overall Length
    19.0 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Fir Tree 4.8 mm PA Black

FTH-36-1-ASS

Price Range
£ 0.4167 - £ 0.3997

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Compatible Hole Diameter
    7.0 mm
Cable Tie Holder Screw 5.1 mm PA Natural

116000600002

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
42000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.1 mm
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    8.0 mm
Cable Tie Holder Push-In 2.8 mm Nylon 6/6 Natural

FTH-39-1-01

Price Range
£ 0.0684 - £ 0.0554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.8 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Overall Height
    16.1 mm
Cable Tie Holder Push-In 2.0 mm Nylon 6/6 Natural

FTH-30-1-01

Price Range
£ 0.0867 - £ 0.0815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Height
    15.5 mm
Cable Tie Holder Screw-In #8. M4 5.3 mm PA Black

FTH-13R-01BK-M

Price Range
£ 0.1418 - £ 0.118

Stock Levels
13000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder PA66 Black

494652

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    17.5 mm
  • Overall Length
    23.0 mm
  • Overall Width
    13.8 mm
  • Full Material
    Polyamide 66
Cable Tie Holder PA66 Natural

460339

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
5750 In stock
Attributes
  • Colour
    Natural
  • Overall Height
    11.6 mm
  • Overall Length
    30.0 mm
  • Overall Width
    14.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw 5.3 mm Nylon 6/6 Natural

FTH-13S-01-M

Price Range
£ 0.1418 - £ 0.118

Stock Levels
25742 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder PA66 Natural

FTH-3A-01

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
46000 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    14.2 mm
  • Overall Width
    5.6 mm
  • Full Material
    Polyamide 66
Cable Tie Holder PA66 Natural

142008000002

Price Range
£ 0.1559 - £ 0.153

Stock Levels
1400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

FTH-14S-19-M

Price Range
£ 0.1843 - £ 0.1534

Stock Levels
9090 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder PA66 Black

142004059902

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Screw 5.1 mm PA Black

116000659902

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
21300 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.1 mm
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    8.0 mm
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

FTH-37-01BK

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Screw-In #8. M4 5.3 mm PA Natural

FTH-13R-19-M

Price Range
£ 0.163 - £ 0.1357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder PA66 Natural

460337

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
4200 In stock
Attributes
  • Colour
    Natural
  • Overall Height
    9.8 mm
  • Overall Length
    23.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyamide 66