Menu Search

Push Pull Toggle Clamp

In stock

Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.

Series Code :SR5448

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Locking Mechanism Mount Type Maximum Holding Force Plunger Travel View
£ 21.3174 - £ 21.3174 Request the lead time here
Steel
Non-Locking
Front Mount
1.50 kN
£ 55.091 - £ 55.091 Request the lead time here
Steel
Locking
Flanged Base
25.50 kN
£ 34.4909 - £ 34.4909 Request the lead time here
Steel
Non-Locking
Front Mount
3.40 kN
£ 3.7743 - £ 3.7743 Request the lead time here
Steel
Locking
Flanged Base
1.30 kN
£ 14.7958 - £ 14.7958 Request the lead time here
Steel
Non-Locking
Front Mount
1.00 kN
£ 12.6111 - £ 12.6111 Request the lead time here
Steel
Non-Locking
Flanged Base
2.90 kN
£ 40.1565 - £ 40.1565 Request the lead time here
Steel
Non-Locking
Flanged Base
15.00 kN
£ 13.2551 - £ 13.2551 375 In stock
Steel
Non-Locking
Front Mount
0.50 kN
£ 28.0101 - £ 28.0101 Request the lead time here
Steel
Non-Locking
Flanged Base
5.90 kN
£ 9.3829 - £ 9.3829 Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
0.50 kN
£ 41.2734 - £ 41.2734 Request the lead time here
Steel
Locking
Flanged Base
3.90 kN
£ 12.3583 - £ 12.3583 Request the lead time here
Steel
Non-Locking
Flanged Base
1.00 kN
  • of 3
Toggle Clamp 180 ° 39.0 mm 1.50 kN Steel

20510169

Price Range
£ 21.3174 - £ 21.3174

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    1.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 130 ° 46.00 mm 25.50 kN Steel

20510138

Price Range
£ 55.091 - £ 55.091

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    25.50 kN
  • Locking Mechanism
    Locking
  • Base Material
    Steel
  • Handle Movement
    130
Toggle Clamp 180 ° 60.0 mm 3.40 kN Steel

20510183

Price Range
£ 34.4909 - £ 34.4909

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    3.40 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 183 ° 20.00 mm 1.30 kN Steel

20510282

Price Range
£ 3.7743 - £ 3.7743

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    101.0 mm
  • Holding Force
    498.2 N
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Maximum Holding Force
    1.30 kN
Toggle Clamp 180 ° 37.0 mm 1.00 kN Steel

20510206

Price Range
£ 14.7958 - £ 14.7958

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    1.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 131 ° 24.0 mm 2.90 kN Steel

20510084

Price Range
£ 12.6111 - £ 12.6111

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    2.90 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    131
Toggle Clamp 135 ° 35.0 mm 15.00 kN Steel

20510114

Price Range
£ 40.1565 - £ 40.1565

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    15.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    135
Toggle Clamp 180 ° 24.0 mm 0.50 kN Steel

20510190

Price Range
£ 13.2551 - £ 13.2551

Stock Levels
375 In stock
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 181 ° 29.00 mm 5.90 kN Steel

20510251

Price Range
£ 28.0101 - £ 28.0101

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    5.90 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    181
Toggle Clamp 180 ° 16.00 mm 0.50 kN 304 Stainless Steel

20510220

Price Range
£ 9.3829 - £ 9.3829

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    304 Stainless Steel
  • Handle Movement
    180
Toggle Clamp 175 ° 41.00 mm 3.90 kN Steel

20510237

Price Range
£ 41.2734 - £ 41.2734

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    3.90 kN
  • Locking Mechanism
    Locking
  • Base Material
    Steel
  • Handle Movement
    175
Toggle Clamp 184 ° 25.0 mm 1.00 kN Steel

20510077

Price Range
£ 12.3583 - £ 12.3583

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    1.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    184