Menu Search

Quarter Turn Fasteners

In stock

Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Head Height Head Diameter Style Pre-Assembled Rivet Panel Thickness Range Drive Type View
£ 0.1417 - £ 0.1488 1935 In stock
6.3 mm
Y
1.0 - 2.7 mm
Slotted Drive
£ 3.1892 - £ 3.1892 7760 In stock
5.0 mm
15.9 mm
Y
4.0 - 6.2 mm
Slotted Drive
10022665 £ 3.1608 - £ 3.1608 4467 In stock
5.0 mm
15.9 mm
Y
2.0 - 5.0 mm
Slotted Drive
  • of 2
Quarter Turn Panel Fastener 1.0 mm 2.7 mm (PT) White

10155134

Price Range
£ 0.1488 - £ 0.1417

Stock Levels
1935 In stock
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener 2.0 mm 5.0 mm (PT) Black

10022672

Price Range
£ 3.1892 - £ 3.1892

Stock Levels
7760 In stock
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    4.0 - 6.2 mm
  • Removable Panel Hole Diameter Range
    1.8 - 3.1 mm | 0.071 - 0.122 in
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 2.0 mm 5.0 mm (PT) Black

10022665

Price Range
£ 3.1608 - £ 3.1608

Stock Levels
4467 In stock
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    2.0 - 5.0 mm
  • Removable Panel Hole Diameter Range
    0.5 - 1.6 mm | 0.02 - 0.063 in
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener