L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 20.9472 - £ 29.3261 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
1.043 in
 
26.5 mm
 | ||
| £ 3.2709 - £ 5.0881 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
1.122 in
 
28.5 mm
 | ||
| £ 4.6683 - £ 7.3218 | 20 In stock | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.571 in
 
14.5 mm
 | ||
| £ 4.7031 - £ 7.3668 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.965 in
 
24.5 mm
 | ||
| £ 4.6683 - £ 7.3218 | 20 In stock | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.728 in
 
18.5 mm
 | ||
| 111200560E | £ 4.8164 - £ 7.5126 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.335 in
 
8.5 mm
 | |
| £ 3.8688 - £ 4.2987 | 50 In stock | 
4.803 in
 
122.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Quarter-Turn Cam Latch
 | 
Universal
 | 
Zamak
 | 
0.728 in
 
18.5 mm
 | ||
| £ 3.6893 - £ 5.7389 | 17 In stock | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
1.043 in
 
26.5 mm
 | ||
| £ 4.1996 - £ 6.5328 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
1.122 in
 
28.5 mm
 | ||
| £ 4.7545 - £ 7.3959 | 38 In stock | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.335 in
 
8.5 mm
 | ||
| £ 5.4135 - £ 8.4917 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.728 in
 
18.5 mm
 | ||
| £ 4.1996 - £ 6.5328 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
1.043 in
 
26.5 mm
 | ||
| £ 19.2993 - £ 27.0191 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.965 in
 
24.5 mm
 | ||
| £ 6.0398 - £ 9.2669 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
2.441 in
 
62.0 mm
 |  | 
Cam Latch
 | 
Left Handed
 | 
Die Cast Zinc Alloy
 | 
0.453 in
 
11.5 mm
 | ||
| £ 4.8164 - £ 7.5126 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
1.043 in
 
26.5 mm
 | ||
| £ 4.7545 - £ 7.3959 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Cam Latch
 | 
Universal
 | 
Die Cast Zinc Alloy
 | 
0.335 in
 
8.5 mm
 | ||
| £ 7.0634 - £ 7.0634 | Request the lead time here | 
4.37 in
 
111.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Black
 | 
Cam Latch
 | 
Universal
 | 
Zamak
 | 
1.043 in
 
26.5 mm
 | ||
| £ 36.6337 - £ 40.7041 | Request the lead time here | 
4.803 in
 
122.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Quarter-Turn Cam Latch
 | 
Universal
 | 
Stainless Steel
 | 
0.728 in
 
18.5 mm
 | ||
| £ 51.6387 - £ 51.6387 | Request the lead time here | 
4.803 in
 
122.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Quarter-Turn Cam Latch
 | 
Universal
 | 
Stainless Steel
 | 
0.728 in
 
18.5 mm
 | ||
| £ 4.0043 - £ 4.4492 | 50 In stock | 
4.803 in
 
122.0 mm
 | 
1.772 in
 
45.0 mm
 | 
Chrome
 | 
Quarter-Turn Cam Latch
 | 
Universal
 | 
Zamak
 | 
0.728 in
 
18.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue