Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 6.3926 - £ 13.5541 | Request the lead time here |
|
Nylon
|
|
|
|
||
| £ 6.3926 - £ 13.5541 | 184 In stock |
|
Nylon
|
|
|
|
||
| 20119751 | £ 6.2003 - £ 11.597 | Request the lead time here |
|
|
|
3.0 mm Double Bit Key
|
|
|
| 20120030 | £ 6.2003 - £ 11.597 | Request the lead time here |
Universal
|
Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
|
| £ 6.2003 - £ 11.597 | Request the lead time here |
|
|
|
|
|
||
| £ 6.2003 - £ 11.597 | 1547 In stock |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
1.122 in
28.5 mm
|
||
| 20119799 | £ 6.2003 - £ 11.597 | Request the lead time here |
|
|
|
5.0 mm Double Bit Key
|
|
|
| 20119836 | £ 6.2003 - £ 11.597 | Request the lead time here |
|
|
|
8.0 mm Square Key
|
|
|
| £ 6.2003 - £ 11.597 | 30 In stock |
|
|
|
8.0 mm Square Key
|
|
||
| £ 3.142 - £ 6.5198 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
0.965 in
24.5 mm
|
|||
| Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
|||
| £ 1.7293 - £ 2.69 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| £ 1.3929 - £ 2.1667 | Request the lead time here |
Universal
|
Polyamide
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| £ 6.2003 - £ 11.597 | 30 In stock |
|
|
|
|
|
||
| £ 1.3797 - £ 1.533 | 48 In stock |
|
|
|
|
|
||
| £ 2.7231 - £ 3.8906 | Request the lead time here |
Right & Left handed
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.787 in
20.0 mm
|
||
| £ 0.9929 - £ 1.5446 | Request the lead time here |
Right & Left handed
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Square Key
|
0.787 in
20.0 mm
|
||
| 20055790 | £ 6.2003 - £ 11.597 | 1024 In stock |
|
Zinc Alloy
|
|
7.0 mm Triangle Key
|
|
|
| £ 2.7231 - £ 3.8906 | 57 In stock |
Right & Left handed
|
Die Cast Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
0.787 in
20.0 mm