The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Type | Maximum Grip | Key Type | View | |
---|---|---|---|---|---|---|
£ 17.0842 - £ 26.5754 | Request the lead time here |
Driver Tool Operated Handle
|
0.335 in
8.5 mm
|
Hex Driver Key
|
||
4604030E | £ 21.8677 - £ 34.0165 | 2 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Hex Driver Key
|
|
4604038E | £ 18.6675 - £ 29.0384 | Request the lead time here |
Driver Tool Operated Handle
|
0.571 in
14.5 mm
|
Hex Driver Key
|
|
£ 20.7418 - £ 23.0464 | Request the lead time here |
Driver Tool Operated Handle
|
1.043 in
26.5 mm
|
Hex Driver Key
|
||
4604047E | £ 32.1051 - £ 44.9471 | Request the lead time here |
Driver Tool Operated Handle
|
1.122 in
28.5 mm
|
Hex Driver Key
|
|
£ 1.1429 - £ 1.7778 | Request the lead time here |
Driver Tool Operated Handle
|
0.571 in
14.5 mm
|
5.0 mm Double Bit Key
|
||
£ 1.5238 - £ 2.3704 | Request the lead time here |
Driver Tool Operated Handle
|
0.335 in
8.5 mm
|
5.0 mm Double Bit Key
|
||
£ 1.6916 - £ 1.8796 | Request the lead time here |
Keyed Handle
|
0.965 in
24.5 mm
|
Slotted Key
|
||
£ 3.984 - £ 4.1483 | Request the lead time here |
Driver Tool Operated Handle
|
0.335 in
8.5 mm
|
Slotted Key
|
||
£ 1.1429 - £ 1.7778 | 50 In stock |
Driver Tool Operated Handle
|
1.043 in
26.5 mm
|
5.0 mm Double Bit Key
|
||
£ 1.2551 - £ 1.9524 | 50 In stock |
Driver Tool Operated Handle
|
0.886 in
22.5 mm
|
Slotted Key
|
||
£ 1.1429 - £ 1.7778 | Request the lead time here |
Driver Tool Operated Handle
|
0.335 in
8.5 mm
|
8.0 mm Triangle Key
|
||
£ 1.2551 - £ 1.9524 | Request the lead time here |
Driver Tool Operated Handle
|
1.122 in
28.5 mm
|
Slotted Key
|
||
£ 1.1429 - £ 1.7778 | 49 In stock |
Driver Tool Operated Handle
|
0.335 in
8.5 mm
|
8.0 mm Square Key
|
||
£ 1.1429 - £ 1.7778 | Request the lead time here |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
8.0 mm Triangle Key
|
||
£ 1.1429 - £ 1.7778 | Request the lead time here |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Slotted Key
|
||
£ 1.6916 - £ 1.8796 | Request the lead time here |
Keyed Handle
|
0.728 in
18.5 mm
|
5.0 mm Double Bit Key
|
||
£ 1.6916 - £ 1.8796 | 300 In stock |
Keyed Handle
|
0.728 in
18.5 mm
|
8.0 mm Square Key
|
||
£ 1.6916 - £ 1.8796 | Request the lead time here |
Keyed Handle
|
0.728 in
18.5 mm
|
5.0 mm Double Bit Key
|
||
£ 1.6916 - £ 1.8796 | Request the lead time here |
Keyed Handle
|
0.886 in
22.5 mm
|
Slotted Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue