Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| 10020685 | £ 0.1107 - £ 0.1998 | 32500 In stock |
0.382 in
9.7 mm
|
Red
|
PVC
|
2
|
|
| £ 0.7569 - £ 0.9036 | Request the lead time here |
1.374 in
34.9 mm
|
Black
|
PVC
|
2
|
||
| £ 0.8462 - £ 1.0311 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
PVC
|
2
|
||
| 10020159 | £ 0.4096 - £ 0.4252 | 8700 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
|
|
| £ 0.1785 - £ 0.2147 | 10000 In stock |
0.382 in
9.7 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2721 - £ 0.4172 | 4500 In stock |
0.52 in
13.2 mm
|
Red
|
PVC
|
2
|
||
| £ 0.506 - £ 0.7361 | 2400 In stock |
1.126 in
28.6 mm
|
Black
|
PVC
|
2
|
||
| 10020210 | £ 0.4677 - £ 0.7361 | 4000 In stock |
1.126 in
28.6 mm
|
Black
|
PVC
|
2
|
|
| £ 0.9808 - £ 2.049 | 2765 In stock |
1.228 in
31.2 mm
|
Black
|
PVC
|
2
|
||
| 10020760 | £ 0.1431 - £ 0.3375 | 5000 In stock |
0.488 in
12.4 mm
|
Red
|
PVC
|
2
|
|
| £ 1.5733 - £ 1.8843 | 80 In stock |
2 in
50.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1041 - £ 0.1841 | 16000 In stock |
0.366 in
9.3 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2593 - £ 0.6883 | 2100 In stock |
0.685 in
17.4 mm
|
Red
|
PVC
|
2
|
||
| £ 0.1587 - £ 0.3534 | 4500 In stock |
0.343 in
8.7 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2352 - £ 0.3269 | Request the lead time here |
0.787 in
20.0 mm
|
Red
|
PVC
|
2
|
||
| £ 0.123 - £ 0.3003 | 12500 In stock |
0.425 in
10.8 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2296 - £ 0.3003 | 6000 In stock |
0.425 in
10.8 mm
|
Red
|
PVC
|
2
|
||
| £ 0.3075 - £ 0.3827 | 4800 In stock |
0.626 in
15.9 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2338 - £ 0.6883 | 23850 In stock |
0.685 in
17.4 mm
|
Red
|
PVC
|
2
|
||
| £ 0.4181 - £ 0.667 | Request the lead time here |
0.937 in
23.8 mm
|
Black
|
PVC
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue