Menu Search

Cap SAE 15.8 mm LDPE - PCR Green

Essentra Part Number:

20750046

Manufacturer Part Number:

20750046

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.0767
4000 - 19999 £ 0.0547
20000 + £ 0.0493
Standard pack: 4000

Order in multiple of 400

Total price:

£ 30.68

400 x £ 0.0767

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 15.6 mm
h 25.5 mm
H 41.5 mm
Thread Standard SAE
Thread Size 15.8 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us