Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick-fit Connector Plugs are created to conform to SAE J2044 - 12 connectors for fuel systems. The plug offers protection from ingress of contaminants or potential leaks of fluid.
The ring tab is designed to cover the wall of the connector when fitted, and to be pulled out for easy and fast removal.
Material: LDPE Colour: Yellow Series Code: SRF0009
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Thread Size | D | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0397 - £ 0.0619 | 5000 In stock |
0.311 in
7.9 mm
|
1.181 in
30.0 mm
|
5/16 in
|
1.26 in
32.0 mm
|
SAE J2044
|
||
| £ 0.0795 - £ 0.1238 | 15600 In stock |
0.622 in
15.8 mm
|
1.26 in
32.0 mm
|
5/8 in
|
1.457 in
37.0 mm
|
SAE J2044
|
||
| 10351994 | £ 0.0795 - £ 0.1238 | Request the lead time here |
0.705 in
17.9 mm
|
1.26 in
32.0 mm
|
18 in
|
1.457 in
37.0 mm
|
SAE J2044
|
|
| 10347997 | £ 0.0835 - £ 0.1299 | Request the lead time here |
0.941 in
23.90 mm
|
1.142 in
29.0 mm
|
24 in
|
1.811 in
46.0 mm
|
SAE J2044
|
|
| £ 0.0756 - £ 0.1176 | 10000 In stock |
0.465 in
11.8 mm
|
1.358 in
34.5 mm
|
12 in
|
1.339 in
34.0 mm
|
SAE J2044
|
||
| £ 0.0397 - £ 0.0619 | Request the lead time here |
0.39 in
9.9 mm
|
1.26 in
32.0 mm
|
10 in
|
1.339 in
34.0 mm
|
SAE J2044
|
||
| £ 0.0795 - £ 0.1238 | 25000 In stock |
0.504 in
12.8 mm
|
1.378 in
35.0 mm
|
1/2 in
|
1.378 in
35.0 mm
|
SAE J2044
|
||
| £ 0.0182 - £ 0.0283 | Request the lead time here |
0.248 in
6.3 mm
|
1.181 in
30.0 mm
|
1/4 in
|
1.22 in
31.0 mm
|
SAE J2044
|
||
| £ 0.0334 - £ 0.0519 | Request the lead time here |
0.744 in
18.9 mm
|
1.272 in
32.3 mm
|
19
|
1.535 in
39.0 mm
|
SAE J2044
|
||
| £ 0.0346 - £ 0.0538 | Request the lead time here |
0.827 in
21.0 mm
|
1.181 in
30.0 mm
|
21 in
|
1.516 in
38.5 mm
|
SAE J2044