Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Yellow Series Code: SRCPFL, SR1076, SRL0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
47 results
Product SKUs information
Item Code Price range Availability Colour D Material Class Pressure Rating Type View
£ 0.2154 - £ 0.2882 Request the lead time here
Blue
19.1 mm
PP
3000
1
£ 0.3239 - £ 0.385 Request the lead time here
Blue
25.4 mm
PP
3000
1
3474500 £ 0.2763 - £ 0.3145 Request the lead time here
Yellow
19.1 mm
LDPE
6000
1
£ 0.2179 - £ 0.2882 Request the lead time here
Yellow
19.1 mm
LDPE
3000
1
£ 0.2997 - £ 0.7584 Request the lead time here
Yellow
31.8 mm
LDPE
3000
1
£ 1.2303 - £ 4.5446 30 In stock
Blue
63.5 mm
PE
3000
3
£ 0.8646 - £ 2.7108 725 In stock
Red
19.1 mm
PE
6000
3
£ 1.1041 - £ 4.3585 160 In stock
Red
38.1 mm
PE
6000
3
34374 £ 0.9539 - £ 3.4815 560 In stock
Blue
31.8 mm
PE
3000
3
£ 1.5591 - £ 4.9698 Request the lead time here
Red
50.8 mm
PE
6000
3
£ 0.6676 - £ 2.0862 Request the lead time here
Blue
12.7 mm
PE
3000
High-Pressure
£ 0.8263 - £ 2.5912 Request the lead time here
Blue
25.4 mm
PE
3000
3
£ 1.0191 - £ 4.0662 Request the lead time here
Red
25.4 mm
PE
6000
3
34384 £ 1.1041 - £ 4.0662 Request the lead time here
Red
31.8 mm
PE
6000
3
£ 0.6335 - £ 2.1208 47 In stock
Blue
19.1 mm
PE
3000
3
£ 2.6364 - £ 4.1991 240 In stock
Blue
50.8 mm
PE
3000
3
£ 0.9539 - £ 2.8703 1182 In stock
Blue
38.1 mm
PE
3000
3
£ 1.9277 - £ 4.0928 Request the lead time here
Blue
76.2 mm
PE
3000
3
£ 0.6959 - £ 1.4803 Request the lead time here
Red
152.4 mm
PE
6000
3
£ 1.5449 - £ 3.2955 Request the lead time here
Blue
76.7 mm
PE
3000
3
  • of 3
Studded Full Face Flange Protector 3/4 in Blue PP

3472100

Price Range
£ 0.2882 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Flange Protector 1 in 3000 Blue PP

3473100

Price Range
£ 0.385 - £ 0.3239

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Studded Full Face Flange Protector 3/4 in Yellow LDPE

3474500

Price Range
£ 0.3145 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 3/4 in Yellow LDPE

3472000

Price Range
£ 0.2882 - £ 0.2179

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/4 in Yellow LDPE

3474000

Price Range
£ 0.7584 - £ 0.2997

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 2 1/2 in Blue PE

34377

Price Range
£ 4.5446 - £ 1.2303

Stock Levels
30 In stock
Attributes
  • D
    63.5 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 3/4 in Red PE

34382

Price Range
£ 2.7108 - £ 0.8646

Stock Levels
725 In stock
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1 1/2 in Red PE

34385

Price Range
£ 4.3585 - £ 1.1041

Stock Levels
160 In stock
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1 1/4 in Blue PE

34374

Price Range
£ 3.4815 - £ 0.9539

Stock Levels
560 In stock
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Flange Protector 2 in 6000 Red PE

34386

Price Range
£ 4.9698 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1/2 in Blue PE

34371

Price Range
£ 2.0862 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    High-Pressure
Flange Protector 1 in 3000 Blue PE

34373

Price Range
£ 2.5912 - £ 0.8263

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Flange Protector 1 in 6000 Red PE

34383

Price Range
£ 4.0662 - £ 1.0191

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1 1/4 in Red PE

34384

Price Range
£ 4.0662 - £ 1.1041

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 3/4 in Blue PE

34372

Price Range
£ 2.1208 - £ 0.6335

Stock Levels
47 In stock
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Flange Protector 2 in 3000 Blue PE

34376

Price Range
£ 4.1991 - £ 2.6364

Stock Levels
240 In stock
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1 1/2 in Blue PE

34375

Price Range
£ 2.8703 - £ 0.9539

Stock Levels
1182 In stock
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 101.6 mm Blue PE

498752

Price Range
£ 4.0928 - £ 1.9277

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 12.7 mm Red PE

498754

Price Range
£ 1.4803 - £ 0.6959

Stock Levels
Request the lead time here
Attributes
  • D
    152.4 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 76.2 mm Blue PE

498751

Price Range
£ 3.2955 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • D
    76.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3