Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L2 | T2 | Thread Size | Material | L1 | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.6931 - £ 1.4564 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
|
||
| 10303948 | £ 0.516 - £ 1.0914 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
2
|
|
| £ 0.4155 - £ 0.8798 | 8750 In stock |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| £ 0.3827 - £ 0.8212 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.378 in
35.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 4.5782 - £ 11.8266 | 583 In stock |
|
0.059 in
1.5 mm
|
M10
|
Aluminium Alloy
|
2.362 in
60.0 mm
|
0.098 in
2.5 mm
|
|
||
| 10445877 | £ 0.448 - £ 0.4577 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.378 in
35.0 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.2628 - £ 0.5573 | 9150 In stock |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| £ 4.4074 - £ 9.1634 | 725 In stock |
|
0.039 in
1.0 mm
|
M10
|
Aluminium Alloy
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 4.5924 - £ 11.8532 | 475 In stock |
|
0.039 in
1.0 mm
|
M10
|
Aluminium Alloy
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.6279 - £ 1.3713 | 11300 In stock |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.574 - £ 1.2305 | 10200 In stock |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| 10248423 | £ 0.8972 - £ 1.9016 | 875 In stock |
|
0.039 in
1.0 mm
|
M10
|
PA
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
1
|
|
| £ 0.2724 - £ 0.5779 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| £ 0.5542 - £ 1.1561 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.5939 - £ 1.2464 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.5793 - £ 1.2256 | 6725 In stock |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| £ 0.5999 - £ 1.272 | 1250 In stock |
|
|
M8
|
PA
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.4321 - £ 0.916 | 8030 In stock |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| £ 5.3969 - £ 13.9701 | 753 In stock |
|
0.039 in
1.0 mm
|
M10
|
Aluminium Alloy
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.5428 - £ 1.1295 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue