Menu Search

Rectangular Threaded Inserts & Glides

In stock

Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.

  • Threaded Inserts and Glides come in a variety of otptions. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance.
  • Offers surface protection, and prevents the ingress of dirt and other contaminants.
  • Suitable for standard or heavy duty applications.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
35 results
Product SKUs information
Essentra Part Number Price range Availability L2 T2 Thread Size Material L1 T1 Type View
£ 4.5924 - £ 11.8532 475 In stock
1.0 mm
M10
Aluminium Alloy
50.0 mm
2.0 mm
£ 0.6279 - £ 1.3713 11300 In stock
1.0 mm
M8
HDPE
50.0 mm
2.0 mm
£ 0.4321 - £ 0.916 8030 In stock
1.0 mm
M8
HDPE
60.0 mm
1.5 mm
2
£ 0.2724 - £ 0.5779 Request the lead time here
1.0 mm
M8
HDPE
20.0 mm
1.5 mm
2
£ 0.5542 - £ 1.1561 Request the lead time here
1.0 mm
M8
HDPE
40.0 mm
2.0 mm
10248423 £ 0.8972 - £ 1.9016 875 In stock
1.0 mm
M10
PA
50.0 mm
2.0 mm
1
10303993 £ 0.2311 - £ 0.4902 3700 In stock
1.0 mm
M8
HDPE
20.0 mm
1.5 mm
2
£ 0.5939 - £ 1.2464 Request the lead time here
1.0 mm
M8
HDPE
50.0 mm
2.0 mm
£ 0.574 - £ 1.2305 10200 In stock
1.0 mm
M10
HDPE
50.0 mm
2.0 mm
10303948 £ 0.516 - £ 1.0914 Request the lead time here
1.0 mm
M10
HDPE
30.0 mm
1.5 mm
2
£ 0.5428 - £ 1.1295 Request the lead time here
1.0 mm
M10
HDPE
40.0 mm
2.0 mm
£ 0.5793 - £ 1.2256 6725 In stock
1.0 mm
M10
HDPE
60.0 mm
1.5 mm
2
£ 0.4776 - £ 1.0019 Request the lead time here
1.0 mm
M8
HDPE
34.7 mm
2.0 mm
£ 4.5782 - £ 11.8266 583 In stock
1.5 mm
M10
Aluminium Alloy
60.0 mm
2.5 mm
10445877 £ 0.448 - £ 0.4577 Request the lead time here
1.0 mm
M10
HDPE
35.0 mm
2.0 mm
£ 0.2628 - £ 0.5573 9150 In stock
1.0 mm
M10
HDPE
20.0 mm
1.5 mm
2
£ 4.4074 - £ 9.1634 725 In stock
1.0 mm
M10
Aluminium Alloy
50.0 mm
2.0 mm
£ 0.3827 - £ 0.8212 Request the lead time here
1.0 mm
M10
HDPE
35.0 mm
2.0 mm
£ 0.4155 - £ 0.8798 8750 In stock
1.0 mm
M10
HDPE
25.0 mm
1.5 mm
2
£ 0.6435 - £ 1.3501 Request the lead time here
1.0 mm
M10
HDPE
50.0 mm
2.0 mm
  • of 2
Threaded Insert M10 50.0 mm 25.0 mm Aluminium Alloy

10163979

Price Range
£ 11.8532 - £ 4.5924

Stock Levels
475 In stock
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Material
    Aluminium Alloy
Threaded Insert M8 50.0 mm 25.0 mm HDPE Natural

10286456

Price Range
£ 1.3713 - £ 0.6279

Stock Levels
11300 In stock
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert M8 60.0 mm 30.0 mm HDPE Grey

10303863

Price Range
£ 0.916 - £ 0.4321

Stock Levels
8030 In stock
Attributes
  • L1
    60.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Type
    2
Threaded Insert M8 20.0 mm 40.0 mm HDPE Grey

10303955

Price Range
£ 0.5779 - £ 0.2724

Stock Levels
Request the lead time here
Attributes
  • L1
    20.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Type
    2
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

10294062

Price Range
£ 1.1561 - £ 0.5542

Stock Levels
Request the lead time here
Attributes
  • L1
    40.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert M10 50.0 mm 25.0 mm PA Black

10248423

Price Range
£ 1.9016 - £ 0.8972

Stock Levels
875 In stock
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    1
Threaded Insert M8 20.0 mm 30.0 mm HDPE Grey

10303993

Price Range
£ 0.4902 - £ 0.2311

Stock Levels
3700 In stock
Attributes
  • L1
    20.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Type
    2
Threaded Insert M8 50.0 mm 20.0 mm HDPE Natural

10286432

Price Range
£ 1.2464 - £ 0.5939

Stock Levels
Request the lead time here
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert M10 50.0 mm 20.0 mm HDPE Natural

10286425

Price Range
£ 1.2305 - £ 0.574

Stock Levels
10200 In stock
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 30.0 mm 50.0 mm HDPE Grey

10303948

Price Range
£ 1.0914 - £ 0.516

Stock Levels
Request the lead time here
Attributes
  • L1
    30.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    2
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

10294055

Price Range
£ 1.1295 - £ 0.5428

Stock Levels
Request the lead time here
Attributes
  • L1
    40.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 60.0 mm 30.0 mm HDPE Grey

10303801

Price Range
£ 1.2256 - £ 0.5793

Stock Levels
6725 In stock
Attributes
  • L1
    60.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    2
Rectangular Tube Insert M8 34.7 mm 20.2 mm HDPE Black

10286418

Price Range
£ 1.0019 - £ 0.4776

Stock Levels
Request the lead time here
Attributes
  • L1
    34.7 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert M10 60.0 mm 30.0 mm Aluminium Alloy

10164006

Price Range
£ 11.8266 - £ 4.5782

Stock Levels
583 In stock
Attributes
  • L1
    60.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
  • Thread Size
    M10
  • Material
    Aluminium Alloy
Threaded Insert M10 35.0 mm 20.0 mm HDPE Natural

10445877

Price Range
£ 0.4577 - £ 0.448

Stock Levels
Request the lead time here
Attributes
  • L1
    35.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 20.0 mm 40.0 mm HDPE Grey

10304075

Price Range
£ 0.5573 - £ 0.2628

Stock Levels
9150 In stock
Attributes
  • L1
    20.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    2
Threaded Insert M10 50.0 mm 30.0 mm Aluminium Alloy

10163986

Price Range
£ 9.1634 - £ 4.4074

Stock Levels
725 In stock
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Material
    Aluminium Alloy
Threaded Insert M10 35.0 mm 20.0 mm HDPE Natural

10286401

Price Range
£ 0.8212 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • L1
    35.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 25.0 mm 50.0 mm HDPE Grey

10304020

Price Range
£ 0.8798 - £ 0.4155

Stock Levels
8750 In stock
Attributes
  • L1
    25.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    2
Rectangular Tube Insert M10 50.0 mm 25.0 mm HDPE Black

10286449

Price Range
£ 1.3501 - £ 0.6435

Stock Levels
Request the lead time here
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Material
    HDPE