Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L2 | T2 | Thread Size | Material | L1 | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.5999 - £ 1.272 | 1250 In stock |
|
|
M8
|
PA
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 5.3969 - £ 13.9701 | 753 In stock |
|
0.039 in
1.0 mm
|
M10
|
Aluminium Alloy
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.6931 - £ 1.4564 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.2545 - £ 0.5392 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.3275 - £ 0.6915 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.2766 - £ 0.5857 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.3688 - £ 0.7792 | 2130 In stock |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.4582 - £ 0.9701 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.3055 - £ 0.6476 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.494 - £ 1.0475 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.4362 - £ 0.9237 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.399 - £ 0.8463 | 2925 In stock |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.3481 - £ 0.7379 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.2834 - £ 0.6012 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.399 - £ 0.8463 | 1800 In stock |
|
0.043 in
1.1 mm
|
M10
|
HDPE
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm