Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1596 - £ 0.3535 | 800 In stock |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Black
|
1.5 in
38.1 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.1761 - £ 0.1844 | Request the lead time here |
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
Black
|
0.984 in
25.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.7555 - £ 0.8385 | Request the lead time here |
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
White
|
3.15 in
80.0 mm
|
LDPE - PIR
|
0.157 in
4.0 mm
|
|
||
| £ 0.7465 - £ 3.1292 | Request the lead time here |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.756 in
70.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.4403 - £ 0.5754 | 2450 In stock |
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
Black
|
2.362 in
60.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
||
| £ 0.2656 - £ 0.3535 | Request the lead time here |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.3096 - £ 0.4489 | 10700 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.2656 - £ 0.3535 | 900 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1016 - £ 0.1713 | 700 In stock |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.181 in
30.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.3096 - £ 0.4489 | 500 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4403 - £ 0.6889 | 700 In stock |
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
Grey
|
2.362 in
60.0 mm
|
LDPE - PIR
|
0.157 in
4.0 mm
|
|
||
| £ 0.1899 - £ 0.236 | 8100 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.575 in
40.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.3096 - £ 0.3741 | Request the lead time here |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
White
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1376 - £ 0.2185 | Request the lead time here |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.378 in
35.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| 10079362 | £ 0.1967 - £ 0.3483 | Request the lead time here |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
|
| £ 0.1527 - £ 0.2157 | 3700 In stock |
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
Grey
|
1.5 in
38.1 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.3481 - £ 0.725 | 600 In stock |
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
Black
|
2.362 in
60.0 mm
|
LDPE
|
0.177 in
4.5 mm
|
|
||
| £ 0.3252 - £ 1.1183 | 536 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.772 in
45.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4458 - £ 0.9134 | 450 In stock |
1.5 in
38.1 mm
|
0.079 in
2.0 mm
|
Black
|
2.5 in
63.5 mm
|
LDPE - PIR
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.6371 - £ 0.8256 | 1925 In stock |
1.5 in
38.1 mm
|
0.079 in
2.0 mm
|
White
|
3 in
76.2 mm
|
LDPE - PIR
|
0.157 in
4.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue