Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lightweight Rectangular Tube Inserts are designed for lightweight, rectangular tube and pipe applications. The ribbed design ensures easy insertion and a secure fit. Protects surfaces and prevents dirt and contaminants from entering the tube or pipe.
Material: PE Colour: Black Series Code: SR1552
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T2 | L1 | h | L | h1 | T1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0622 - £ 0.1504 | Request the lead time here |
0.039 in
1.0 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0936 - £ 0.2896 | Request the lead time here |
0.039 in
1.0 mm
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
1.575 in
40.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1431 - £ 0.5501 | 700 In stock |
0.039 in
1.0 mm
|
1.181 in
30.0 mm
|
0.512 in
13.0 mm
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1105 - £ 0.2684 | Request the lead time here |
0.039 in
1.0 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0496 - £ 0.1461 | Request the lead time here |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0781 - £ 0.1972 | 3600 In stock |
0.039 in
1.0 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1715 - £ 0.4119 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1277 - £ 0.4066 | 2400 In stock |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2055 - £ 0.489 | Request the lead time here |
0.039 in
1.0 mm
|
1.181 in
30.0 mm
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.4677 - £ 0.9966 | Request the lead time here |
0.039 in
1.0 mm
|
1.181 in
30.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.087 - £ 0.2216 | Request the lead time here |
0.039 in
1.0 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| 10246955 | £ 0.0508 - £ 0.1275 | 14400 In stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm