Menu Search

Rectangular Tube Inserts - Multi Purpose PCR

In production

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Essentra Part Number Price range Availability B H h A Maximum Wall Thickness Minimum Wall Thickness View
Request the lead time here
60.0 mm
24.5 mm
5.0 mm
80.0 mm
3.5 mm
1.5 mm
Request the lead time here
20.0 mm
18.0 mm
5.0 mm
80.0 mm
3.0 mm
1.0 mm
Request the lead time here
33.0 mm
14.5 mm
5.0 mm
60.0 mm
3.5 mm
1.5 mm
Request the lead time here
20.0 mm
19.0 mm
5.0 mm
70.0 mm
3.5 mm
1.0 mm
Request the lead time here
40.0 mm
15.0 mm
5.0 mm
90.0 mm
4.0 mm
2.0 mm
Request the lead time here
25.0 mm
18.0 mm
5.0 mm
85.0 mm
5.5 mm
3.5 mm
Request the lead time here
25.0 mm
14.5 mm
5.0 mm
50.0 mm
3.0 mm
1.0 mm
Request the lead time here
50.0 mm
18.0 mm
5.0 mm
80.0 mm
4.0 mm
1.5 mm
Request the lead time here
15.0 mm
14.5 mm
5.0 mm
60.0 mm
2.0 mm
1.0 mm
Request the lead time here
25.0 mm
11.5 mm
5.0 mm
35.0 mm
3.0 mm
1.0 mm
Request the lead time here
30.0 mm
12.0 mm
5.0 mm
45.0 mm
2.5 mm
1.0 mm
Request the lead time here
20.0 mm
14.5 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
Request the lead time here
50.0 mm
22.0 mm
6.0 mm
90.0 mm
4.5 mm
2.0 mm
Request the lead time here
10.0 mm
10.5 mm
5.0 mm
40.0 mm
2.0 mm
1.5 mm
Request the lead time here
40.0 mm
14.5 mm
5.0 mm
80.0 mm
3.0 mm
1.0 mm
Request the lead time here
20.0 mm
14.5 mm
5.0 mm
90.0 mm
2.5 mm
1.0 mm
Request the lead time here
25.0 mm
11.5 mm
5.0 mm
40.0 mm
3.0 mm
1.0 mm
Request the lead time here
60.0 mm
24.5 mm
5.0 mm
80.0 mm
5.5 mm
3.5 mm
Request the lead time here
25.0 mm
18.0 mm
5.0 mm
70.0 mm
2.5 mm
1.5 mm
Request the lead time here
20.0 mm
11.5 mm
5.0 mm
35.0 mm
2.5 mm
1.0 mm
  • of 4
Rectangular Tube Insert 80.0 mm 60.0 mm Black LDPE - PCR

20752705


Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    5.0 mm
  • H
    24.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 20.0 mm Black LDPE - PCR

20752651


Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 33.0 mm Black LDPE - PCR

20752583


Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    33.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 70.0 mm 20.0 mm Black LDPE - PCR

20752613


Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    19.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 40.0 mm Black LDPE - PCR

20752743


Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    40.0 mm
  • h
    5.0 mm
  • H
    15.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 85.0 mm 25.0 mm Black LDPE - PCR

20752729


Stock Levels
Request the lead time here
Attributes
  • A
    85.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 50.0 mm 25.0 mm Black LDPE - PCR

20752507


Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm Black LDPE - PCR

20752699


Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 15.0 mm Black LDPE - PCR

20752538


Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    15.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 35.0 mm 25.0 mm Black LDPE - PCR

20752408


Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 45.0 mm 30.0 mm Black LDPE - PCR

20752477


Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    30.0 mm
  • h
    5.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm Black LDPE - PCR

20752545


Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm Black LDPE - PCR

20752767


Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h
    6.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 40.0 mm 10.0 mm Black LDPE - PCR

20752415


Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    10.0 mm
  • h
    5.0 mm
  • H
    10.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm Black LDPE - PCR

20752675


Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 20.0 mm Black LDPE - PCR

20752736


Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm Black LDPE - PCR

20752446


Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm Black LDPE - PCR

20752712


Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    5.0 mm
  • H
    24.5 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 70.0 mm 25.0 mm Black LDPE - PCR

20752620


Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 35.0 mm 20.0 mm Black LDPE - PCR

20752392


Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm