20768997
20768997
| Quantity | Unit price |
|---|---|
| 5000 - 24999 | £ 0.026 |
| 25000 + | £ 0.0234 |
| A | 20.0 mm |
|---|---|
| A | 0.787 in |
| B | 15.0 mm |
| B | 0.591 in |
| h | 11.5 mm |
| h | 0.453 in |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 0.079 in |
| Material | LDPE - PIR |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue