Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.335 - £ 0.3722 Request the lead time here
60.0 mm
24.0 mm
Grey
100.0 mm
6.0 mm
4.5 mm
1.5 mm
£ 0.1707 - £ 0.1897 Request the lead time here
20.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.5215 - £ 0.5794 Request the lead time here
80.0 mm
19.0 mm
White
100.0 mm
6.5 mm
5.5 mm
3.0 mm
£ 0.54 - £ 0.60 Request the lead time here
80.0 mm
24.5 mm
Grey
140.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.2601 - £ 0.289 Request the lead time here
30.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.54 - £ 0.60 Request the lead time here
80.0 mm
24.5 mm
White
140.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.3016 - £ 0.3351 Request the lead time here
60.0 mm
24.5 mm
White
120.0 mm
5.0 mm
5.0 mm
1.5 mm
£ 0.4315 - £ 0.4794 Request the lead time here
80.0 mm
25.0 mm
White
120.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.2601 - £ 0.289 Request the lead time here
30.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.6149 - £ 0.6832 Request the lead time here
80.0 mm
19.0 mm
Grey
100.0 mm
6.5 mm
5.5 mm
3.0 mm
£ 0.2728 - £ 0.3031 Request the lead time here
50.0 mm
21.5 mm
Grey
120.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.405 - £ 0.45 Request the lead time here
30.0 mm
21.5 mm
White
150.0 mm
6.0 mm
3.0 mm
1.5 mm
£ 1.4686 - £ 1.6318 Request the lead time here
100.0 mm
30.8 mm
White
200.0 mm
5.0 mm
6.0 mm
3.0 mm
£ 0.1963 - £ 0.2181 Request the lead time here
20.0 mm
21.5 mm
Grey
120.0 mm
3.0 mm
3.0 mm
1.0 mm
£ 1.0357 - £ 1.1508 Request the lead time here
80.0 mm
24.5 mm
Grey
160.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.2264 - £ 0.2515 Request the lead time here
30.0 mm
14.5 mm
White
120.0 mm
5.0 mm
2.0 mm
1.5 mm
£ 0.81 - £ 0.90 Request the lead time here
100.0 mm
27.0 mm
White
150.0 mm
7.0 mm
5.0 mm
1.5 mm
£ 0.6525 - £ 0.725 Request the lead time here
50.0 mm
28.0 mm
Grey
150.0 mm
6.0 mm
4.0 mm
2.0 mm
£ 0.037 - £ 0.0411 Request the lead time here
10.0 mm
11.5 mm
Grey
30.0 mm
3.0 mm
2.0 mm
1.0 mm
£ 0.029 - £ 0.0322 Request the lead time here
15.0 mm
11.5 mm
White
25.0 mm
5.0 mm
2.5 mm
1.0 mm
  • of 11
Rectangular Tube Insert 100.0 mm 60.0 mm Grey LDPE

20768348

Price Range
£ 0.3722 - £ 0.335

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 20.0 mm Grey LDPE

20767976

Price Range
£ 0.1897 - £ 0.1707

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    20.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 80.0 mm White LDPE

20766948

Price Range
£ 0.5794 - £ 0.5215

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h
    19.0 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 140.0 mm 80.0 mm Grey LDPE

20768720

Price Range
£ 0.60 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Grey LDPE

20768119

Price Range
£ 0.289 - £ 0.2601

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 140.0 mm 80.0 mm White LDPE

20768737

Price Range
£ 0.60 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 120.0 mm 60.0 mm White LDPE

20768645

Price Range
£ 0.3351 - £ 0.3016

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 120.0 mm 80.0 mm White LDPE

20768676

Price Range
£ 0.4794 - £ 0.4315

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    25.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    5.0 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Grey LDPE

20768102

Price Range
£ 0.289 - £ 0.2601

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 80.0 mm Grey LDPE

20768379

Price Range
£ 0.6832 - £ 0.6149

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h
    19.0 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 120.0 mm 50.0 mm Grey LDPE

20768584

Price Range
£ 0.3031 - £ 0.2728

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    50.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 150.0 mm 30.0 mm White LDPE

20768812

Price Range
£ 0.45 - £ 0.405

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    30.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 200.0 mm 100.0 mm White LDPE

20768942

Price Range
£ 1.6318 - £ 1.4686

Stock Levels
Request the lead time here
Attributes
  • A
    200.0 mm
  • B
    100.0 mm
  • h
    30.8 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 120.0 mm 20.0 mm Grey LDPE

20768447

Price Range
£ 0.2181 - £ 0.1963

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    20.0 mm
  • h
    21.5 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 160.0 mm 80.0 mm Grey LDPE

20768911

Price Range
£ 1.1508 - £ 1.0357

Stock Levels
Request the lead time here
Attributes
  • A
    160.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 120.0 mm 30.0 mm White LDPE

20768546

Price Range
£ 0.2515 - £ 0.2264

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 150.0 mm 100.0 mm White LDPE

20768768

Price Range
£ 0.90 - £ 0.81

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 150.0 mm 50.0 mm Grey LDPE

20768874

Price Range
£ 0.725 - £ 0.6525

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    28.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 30.0 mm 10.0 mm Grey LDPE - PIR

20769116

Price Range
£ 0.0411 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h
    11.5 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm White LDPE - PIR

20769031

Price Range
£ 0.0322 - £ 0.029

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm