Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1973 - £ 0.3069 | Request the lead time here |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| £ 0.1551 - £ 0.2413 | 1000 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0958 - £ 0.1491 | 420 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.5393 - £ 0.8389 | Request the lead time here |
1.575 in
40.0 mm
|
0.846 in
21.5 mm
|
Black
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1148 - £ 0.1786 | Request the lead time here |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2309 - £ 0.3592 | Request the lead time here |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Black
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1291 - £ 0.2009 | Request the lead time here |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.3623 - £ 0.5636 | Request the lead time here |
1.969 in
50.0 mm
|
0.866 in
22.0 mm
|
Black
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3808 - £ 0.5923 | Request the lead time here |
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
Black
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.105 - £ 0.1633 | Request the lead time here |
1.181 in
30.0 mm
|
0.567 in
14.4 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.2626 - £ 0.4085 | Request the lead time here |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.5508 - £ 0.8568 | Request the lead time here |
3.15 in
80.0 mm
|
0.965 in
24.5 mm
|
Black
|
5.512 in
140.0 mm
|
0.197 in
5.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2653 - £ 0.4127 | Request the lead time here |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.6272 - £ 0.9756 | Request the lead time here |
3.15 in
80.0 mm
|
0.748 in
19.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.256 in
6.5 mm
|
0.217 in
5.5 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2002 - £ 0.3115 | Request the lead time here |
0.787 in
20.0 mm
|
0.846 in
21.5 mm
|
Black
|
4.724 in
120.0 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.3417 - £ 0.5315 | Request the lead time here |
2.362 in
60.0 mm
|
0.945 in
24.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0624 - £ 0.0971 | 2700 In stock |
1.181 in
30.0 mm
|
0.531 in
13.5 mm
|
Black
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1535 - £ 0.2389 | Request the lead time here |
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
Black
|
3.346 in
85.0 mm
|
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| £ 0.1836 - £ 0.2856 | Request the lead time here |
1.575 in
40.0 mm
|
0.965 in
24.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.3417 - £ 0.5315 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.937 in
100.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm