Menu Search

Releasable Cable Ties

In stock

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 1.63 - £ 1.63 Request the lead time here
74.0 mm
250.0 mm
£ 1.8284 - £ 1.8284 Request the lead time here
50.0 mm
200.0 mm
WIT-50SR-M £ 0.0928 - £ 0.0986 970 In stock
38.1 mm
152.4 mm
£ 0.0928 - £ 0.0986 3000 In stock
50.8 mm
203.2 mm
£ 0.125 - £ 0.1302 837 In stock
76.2 mm
295.9 mm
£ 0.1017 - £ 0.106 Request the lead time here
48.0 mm
206.0 mm
£ 0.1199 - £ 0.1248 600 In stock
48.0 mm
206.0 mm
  • of 2
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

461275

Price Range
£ 1.63 - £ 1.63

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Natural

461269

Price Range
£ 1.8284 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 152.4 mm 38.1 mm Nylon 6/6 Natural

WIT-50SR-M

Price Range
£ 0.0986 - £ 0.0928

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Tie 203.2 mm 50.8 mm Nylon 6/6 Natural

WIT-50RR-M

Price Range
£ 0.0986 - £ 0.0928

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Overall Length
    203.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Tie 295.9 mm 76.2 mm Nylon 6/6 Natural

WIT-50LR-M

Price Range
£ 0.1302 - £ 0.125

Stock Levels
837 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    76.2 mm
  • Overall Length
    295.9 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Tie 206.0 mm 48.0 mm Nylon 6/6 Natural

WIT-RT-1-M

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    48.0 mm
  • Overall Length
    206.0 mm
  • Overall Width
    7.6 mm
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 206.0 mm 48.0 mm Nylon 6/6 Black

WIT-RT-1-UVB-M

Price Range
£ 0.1248 - £ 0.1199

Stock Levels
600 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Knurled Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon