Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.
They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Thickness | View | |
---|---|---|---|---|---|---|---|
£ 0.126 - £ 0.1285 | 13400 In stock |
|
0.728 in
18.5 mm
|
|
|
||
£ 0.0788 - £ 0.0803 | 10000 In stock |
|
0.354 in
9.0 mm
|
|
|
||
£ 0.0459 - £ 0.0459 | 13000 In stock |
|
0.236 in
6.0 mm
|
|
|
||
£ 0.146 - £ 0.1488 | Request the lead time here |
|
0.906 in
23.0 mm
|
|
|
||
£ 0.0907 - £ 0.0925 | Request the lead time here |
|
0.551 in
14.0 mm
|
|
|
||
£ 0.0866 - £ 0.0883 | Request the lead time here |
|
0.433 in
11.0 mm
|
|
|
||
£ 0.0708 - £ 0.0722 | 5400 In stock |
|
0.276 in
7.0 mm
|
|
|
||
£ 0.0945 - £ 0.0965 | Request the lead time here |
|
0.551 in
14.0 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue