Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1559 - £ 0.1615 | Request the lead time here |
Natural
|
PC
|
0.217 in
5.5 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.118 - £ 0.123 | Request the lead time here |
Natural
|
PC
|
0.11 in
2.8 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
|
||
| £ 0.124 - £ 0.1292 | Request the lead time here |
Natural
|
PC
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
||
| £ 0.1587 - £ 0.1658 | 6000 In stock |
Natural
|
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
||
| £ 0.4663 - £ 0.4847 | 126 In stock |
Natural
|
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|
||
| £ 0.1407 - £ 0.146 | Request the lead time here |
Natural
|
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
|
||
| £ 0.0751 - £ 0.0767 | Request the lead time here |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
|
||
| £ 0.1122 - £ 0.1122 | 81000 In stock |
Natural
|
HDPE
|
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.1072 - £ 0.1094 | 12783 In stock |
Natural
|
PA
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
||
| £ 0.0222 - £ 0.0222 | 47439 In stock |
Natural
|
PA
|
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
||
| £ 0.0734 - £ 0.075 | 98128 In stock |
Natural
|
PA
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.0253 - £ 0.0253 | 62858 In stock |
Natural
|
PA
|
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm
|
|
||
| 10070840 | £ 0.1284 - £ 0.1284 | 125000 In stock |
Natural
|
HDPE
|
|
0.374 in
9.5 mm
|
0.039 in
1.0 mm
|
|
|
| £ 0.029 - £ 0.029 | 55990 In stock |
Red
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.433 in
11.0 mm
|
0.055 in
1.4 mm
|
|
||
| £ 0.0644 - £ 0.0657 | 67634 In stock |
Grey
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.106 in
2.7 mm
|
|
||
| £ 0.0299 - £ 0.0299 | 2612 In stock |
Red
|
LDPE - PIR
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.043 in
1.1 mm
|
|
||
| £ 0.029 - £ 0.029 | 31319 In stock |
Red
|
LDPE - PIR
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.043 in
1.1 mm
|
|
||
| £ 0.1587 - £ 0.1587 | 99000 In stock |
Natural
|
HDPE
|
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.0904 - £ 0.0922 | 93768 In stock |
Natural
|
PA
|
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.0457 - £ 0.0467 | 75000 In stock |
Red
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm