Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.124 - £ 0.1292 | Request the lead time here |
PC
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
M3.5
|
0.031 in
0.8 mm
|
||
| £ 0.1407 - £ 0.146 | Request the lead time here |
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
M4
|
0.031 in
0.8 mm
|
||
| £ 0.118 - £ 0.123 | Request the lead time here |
PC
|
0.11 in
2.8 mm
|
0.315 in
8.0 mm
|
M2.5
|
0.02 in
0.5 mm
|
||
| £ 0.1587 - £ 0.1658 | 750 In stock |
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
|
0.118 in
3.0 mm
|
||
| £ 0.1559 - £ 0.1615 | Request the lead time here |
PC
|
0.217 in
5.5 mm
|
0.512 in
13.0 mm
|
M5
|
0.039 in
1.0 mm
|
||
| £ 0.4663 - £ 0.4847 | Request the lead time here |
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
|
0.118 in
3.0 mm
|
||
| £ 0.1304 - £ 0.1304 | Request the lead time here |
HDPE
|
0.205 in
5.2 mm
|
0.63 in
16.0 mm
|
|
0.063 in
1.6 mm
|
||
| £ 0.0321 - £ 0.0321 | 41000 In stock |
PVC
|
|
0.354 in
9.0 mm
|
|
0.059 in
1.5 mm
|
||
| £ 0.0962 - £ 0.0982 | 28500 In stock |
PVC
|
|
0.709 in
18.0 mm
|
|
0.079 in
2.0 mm
|
||
| 1040080900VR | £ 0.1072 - £ 0.1072 | 163709 In stock |
HDPE
|
|
0.472 in
12.0 mm
|
|
0.039 in
1.0 mm
|
|
| £ 0.0222 - £ 0.0222 | Request the lead time here |
PA
|
|
0.276 in
7.0 mm
|
|
0.055 in
1.4 mm
|
||
| £ 0.0734 - £ 0.075 | Request the lead time here |
PA
|
|
0.591 in
15.0 mm
|
|
0.059 in
1.5 mm
|
||
| £ 0.029 - £ 0.029 | 51000 In stock |
LDPE - PIR
|
|
0.433 in
11.0 mm
|
|
0.055 in
1.4 mm
|
||
| 497516 | £ 0.0817 - £ 0.0817 | Request the lead time here |
HDPE
|
|
0.354 in
9.0 mm
|
|
0.031 in
0.8 mm
|
|
| 1040090900VR | £ 0.1285 - £ 0.1285 | 3796 In stock |
HDPE
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
|
0.047 in
1.2 mm
|
|
| £ 0.0236 - £ 0.0236 | 330000 In stock |
Nylon 6/6
|
|
0.236 in
6.0 mm
|
|
0.039 in
1.0 mm
|
||
| £ 0.0268 - £ 0.0268 | 150070 In stock |
PA
|
|
0.315 in
8.0 mm
|
|
0.039 in
1.0 mm
|
||
| £ 0.0301 - £ 0.0301 | Request the lead time here |
PA
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
|
0.039 in
1.0 mm
|
||
| £ 0.1587 - £ 0.1587 | Request the lead time here |
HDPE
|
|
0.709 in
18.0 mm
|
|
0.059 in
1.5 mm
|
||
| 497517 | £ 0.0461 - £ 0.054 | 950 In stock |
HDPE
|
|
0.315 in
8.0 mm
|
|
0.02 in
0.5 mm