A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4663 - £ 0.4847 | Request the lead time here |
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
|
0.118 in
3.0 mm
|
||
| £ 0.1407 - £ 0.146 | Request the lead time here |
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
M4
|
0.031 in
0.8 mm
|
||
| £ 0.1587 - £ 0.1658 | 750 In stock |
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
|
0.118 in
3.0 mm
|
||
| £ 0.118 - £ 0.123 | Request the lead time here |
PC
|
0.11 in
2.8 mm
|
0.315 in
8.0 mm
|
M2.5
|
0.02 in
0.5 mm
|
||
| £ 0.1559 - £ 0.1615 | Request the lead time here |
PC
|
0.217 in
5.5 mm
|
0.512 in
13.0 mm
|
M5
|
0.039 in
1.0 mm
|
||
| £ 0.124 - £ 0.1292 | Request the lead time here |
PC
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
M3.5
|
0.031 in
0.8 mm
|
||
| £ 0.014 - £ 0.0173 | 1000 In stock |
Nylon 6/6
|
|
0.203 in
5.2 mm
|
|
0.062 in
1.6 mm
|
||
| £ 0.0824 - £ 0.1017 | 4750 In stock |
Nylon 6/6
|
|
1.000 in
25.4 mm
|
|
0.062 in
1.6 mm
|
||
| £ 0.0554 - £ 0.0684 | Request the lead time here |
Nylon 6/6
|
|
0.787 in
20 mm
|
|
0.059 in
1.5 mm
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
Nylon 6/6
|
|
0.750 in
19.1 mm
|
|
0.062 in
1.6 mm
|
||
| 16FWRT010055 | £ 0.0432 - £ 0.0648 | 4000 In stock |
Nylon 6/6
|
|
0.400 in
10.2 mm
|
|
0.055 in
1.4 mm
|
|
| £ 0.1678 - £ 0.2071 | Request the lead time here |
Nylon 6/6
|
|
1.500 in
38.1 mm
|
|
0.062 in
1.6 mm
|
||
| £ 0.014 - £ 0.0173 | 1000 In stock |
Nylon 6/6
|
|
0.266 in
6.8 mm
|
|
0.062 in
1.6 mm
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
Nylon 6/6
|
|
0.734 in
18.6 mm
|
|
0.062 in
1.6 mm
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
Nylon 6/6
|
|
1.031 in
26.2 mm
|
|
0.032 in
0.8 mm
|
||
| £ 0.0832 - £ 0.0867 | Request the lead time here |
HDPE
|
|
0.472 in
12.0 mm
|
|
0.063 in
1.6 mm
|
||
| £ 0.037 - £ 0.037 | Request the lead time here |
PA
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
|
0.055 in
1.4 mm
|
||
| £ 0.0381 - £ 0.0381 | Request the lead time here |
PA
|
|
0.335 in
8.5 mm
|
|
0.11 in
2.8 mm
|
||
| £ 0.2253 - £ 0.2338 | Request the lead time here |
PA
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
|
0.118 in
3.0 mm
|
||
| £ 0.0272 - £ 0.0272 | Request the lead time here |
PA
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
|
0.091 in
2.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue