A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3019 - £ 0.3146 | Request the lead time here |
PA
|
|
1.181 in
30.0 mm
|
|
0.118 in
3.0 mm
|
||
| 1040070900VR | £ 0.0817 - £ 0.0817 | Request the lead time here |
HDPE
|
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
|
0.031 in
0.8 mm
|
|
| £ 0.1071 - £ 0.1071 | Request the lead time here |
LDPE
|
|
0.787 in
20.0 mm
|
|
0.039 in
1.0 mm
|
||
| 497518 | £ 0.0817 - £ 0.0817 | Request the lead time here |
HDPE
|
|
0.394 in
10.0 mm
|
|
0.031 in
0.8 mm
|
|
| £ 0.0253 - £ 0.0253 | Request the lead time here |
PA
|
|
0.453 in
11.5 mm
|
|
0.055 in
1.4 mm
|
||
| 1040130900VR | £ 0.4493 - £ 0.4493 | 3250 In stock |
HDPE
|
0.535 in
13.6 mm
|
1.26 in
32.0 mm
|
|
0.118 in
3.0 mm
|
|
| 1040290900VR | £ 0.197 - £ 0.197 | Request the lead time here |
HDPE
|
0.323 in
8.2 mm
|
0.945 in
24.0 mm
|
|
0.079 in
2.0 mm
|
|
| £ 0.1072 - £ 0.1094 | Request the lead time here |
PA
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
|
0.098 in
2.5 mm
|
||
| £ 0.0751 - £ 0.0767 | 2000 In stock |
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
|
0.098 in
2.5 mm
|
||
| £ 0.1122 - £ 0.1122 | Request the lead time here |
HDPE
|
|
0.472 in
12.0 mm
|
|
0.063 in
1.6 mm
|
||
| £ 0.0265 - £ 0.0265 | Request the lead time here |
LDPE - PIR
|
|
0.217 in
5.5 mm
|
|
0.083 in
2.1 mm
|
||
| £ 0.031 - £ 0.031 | Request the lead time here |
LDPE - PIR
|
|
0.335 in
8.5 mm
|
|
0.098 in
2.5 mm
|
||
| £ 0.0272 - £ 0.0272 | 54000 In stock |
PA
|
|
0.217 in
5.5 mm
|
|
0.087 in
2.2 mm
|
||
| £ 0.0276 - £ 0.0276 | Request the lead time here |
LDPE - PIR
|
|
0.394 in
10.0 mm
|
|
0.039 in
1.0 mm
|
||
| £ 0.0231 - £ 0.0231 | 14310 In stock |
LDPE - PIR
|
|
0.276 in
7.0 mm
|
|
0.055 in
1.4 mm
|
||
| £ 0.0644 - £ 0.0657 | Request the lead time here |
LDPE - PIR
|
|
0.669 in
17.0 mm
|
|
0.079 in
2.0 mm
|
||
| £ 0.0231 - £ 0.0231 | Request the lead time here |
LDPE - PIR
|
|
0.236 in
6.0 mm
|
|
0.039 in
1.0 mm
|
||
| £ 0.0644 - £ 0.0657 | Request the lead time here |
LDPE - PIR
|
|
0.591 in
15.0 mm
|
|
0.059 in
1.5 mm
|
||
| £ 0.0265 - £ 0.0265 | Request the lead time here |
LDPE - PIR
|
|
0.315 in
8.0 mm
|
|
0.039 in
1.0 mm
|
||
| £ 0.0381 - £ 0.0381 | 3900 In stock |
PVC
|
|
0.472 in
12.0 mm
|
|
0.055 in
1.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue