These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0797 - £ 0.0984 | 6000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1123 - £ 0.1248 | 2709 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| 10023303 | £ 0.1077 - £ 0.1121 | 798 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1077 - £ 0.1121 | 2998 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.139 - £ 0.1418 | 2998 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.472 in
12.0 mm
|
||
| 10023877 | £ 0.1122 - £ 0.1247 | Request the lead time here |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.2863 - £ 0.2863 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.055 in
1.0 - 1.4 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
0.398 in
10.1 mm
|
||
| £ 0.2069 - £ 0.2069 | Request the lead time here |
0.276 in
7.0 mm
|
0.276 in
7.0 mm
|
0.051 - 0.075 in
1.3 - 1.9 mm
|
0.051 - 0.075 in
1.3 - 1.9 mm
|
0.272 in
6.9 mm
|
||
| £ 0.1375 - £ 0.1527 | 25000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 10023006 | £ 0.1184 - £ 0.1443 | 12995 In stock |
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.197 in
5.0 mm
|
|
| £ 0.189 - £ 0.2152 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1184 - £ 0.1443 | 1999 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.067 in
1.5 - 1.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1184 - £ 0.1443 | 35 In stock |
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1153 - £ 0.1282 | 265000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.2367 - £ 0.2367 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.039 - 0.055 in
1.0 - 1.4 mm
|
0.039 - 0.055 in
1.0 - 1.4 mm
|
0.315 in
8.0 mm
|
||
| £ 0.163 - £ 0.1672 | Request the lead time here |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1184 - £ 0.1443 | 6606 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1455 - £ 0.1616 | 151693 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.2127 - £ 0.2425 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1184 - £ 0.1443 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.067 in
1.5 - 1.7 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue