Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1332 - £ 0.3065 36000 In stock
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
14.0 mm
£ 0.155 - £ 0.1647 3774 In stock
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
25.4 mm
£ 0.1235 - £ 0.2852 Request the lead time here
3.0 mm
5.5 mm
1.2 - 1.7 mm
0.1 - 1.2 mm
7.0 mm
10151884 £ 0.1522 - £ 0.1522 2970 In stock
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
12.0 mm
£ 0.2282 - £ 0.2367 14096 In stock
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
5.0 mm
£ 0.326 - £ 0.3401 Request the lead time here
3.0 mm
4.0 mm
1.6 - 1.9 mm
0.8 - 1.0 mm
2.5 mm
£ 0.1573 - £ 0.1601 Request the lead time here
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.6 mm
4.0 mm
£ 0.3997 - £ 0.4167 2016 In stock
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
28.0 mm
£ 0.1372 - £ 0.3162 Request the lead time here
3.0 mm
5.5 mm
1.2 - 1.7 mm
0.1 - 1.2 mm
11.0 mm
£ 0.2877 - £ 0.299 190 In stock
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
7.9 mm
£ 0.3586 - £ 0.3742 Request the lead time here
3.0 mm
5.5 mm
1.1 - 1.6 mm
1.1 - 1.6 mm
8.0 mm
£ 0.1502 - £ 0.3481 Request the lead time here
3.0 mm
5.5 mm
1.2 - 1.7 mm
0.1 - 1.2 mm
15.9 mm
£ 0.1871 - £ 0.1956 992 In stock
4.0 mm
6.5 mm
1.6 mm
1.6 - 2.0 mm
6.0 mm
10002117 £ 0.1237 - £ 0.1288 2000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
19.0 mm
£ 0.1362 - £ 0.1682 3000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
14.0 mm
£ 0.0917 - £ 0.1132 2000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.1343 - £ 0.1492 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1184 - £ 0.1443 996 In stock
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
8.0 mm
£ 0.1567 - £ 0.1934 211000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
£ 0.1123 - £ 0.1248 2709 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
  • of 13
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10151518

Price Range
£ 0.3065 - £ 0.1332

Stock Levels
36000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 25.4 mm Nylon 6/6 UL94 V-2 Natural

10151594

Price Range
£ 0.1647 - £ 0.155

Stock Levels
3774 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 7.0 mm Nylon 6/6 UL94 V-2 Natural

10151730

Price Range
£ 0.2852 - £ 0.1235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10151884

Price Range
£ 0.1522 - £ 0.1522

Stock Levels
2970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm
Reverse Locking Standoff 5.0 mm PA6 Natural

10067710

Price Range
£ 0.2367 - £ 0.2282

Stock Levels
14096 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 2.5 mm PA6 Natural

10184363

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.7 mm
Reverse Locking Standoff 4.0 mm PA6 Natural

10381786

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 28.0 mm PA6 Natural

10067789

Price Range
£ 0.4167 - £ 0.3997

Stock Levels
2016 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 11.0 mm Nylon 6/6 UL94 V-2 Natural

10151761

Price Range
£ 0.3162 - £ 0.1372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 7.9 mm PA6 Natural

10067734

Price Range
£ 0.299 - £ 0.2877

Stock Levels
190 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 8.0 mm PA6 Natural

10331675

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.6 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10151785

Price Range
£ 0.3481 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-0 Natural

10002063

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
992 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 19.0 mm PA6 UL94 V-2 Black

10002117

Price Range
£ 0.1288 - £ 0.1237

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 14.0 mm PA6 UL94 V-0 Natural

10001905

Price Range
£ 0.1682 - £ 0.1362

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10001820

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10488249

Price Range
£ 0.1492 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10022962

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
996 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10001912

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
211000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10022788

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
2709 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm