These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0936 - £ 0.0974 | 18383 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| 10001806 | £ 0.0917 - £ 0.1132 | 20000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.189 in
4.8 mm
|
|
| 10022771 | £ 0.1147 - £ 0.1275 | 10000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.1183 - £ 0.1311 | 22590 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1117 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1209 - £ 0.1343 | 885 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0936 - £ 0.0974 | 1990 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0797 - £ 0.0984 | 22000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0917 - £ 0.1132 | 998 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.136 - £ 0.1507 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.136 - £ 0.1507 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| 10023303 | £ 0.1077 - £ 0.1121 | 798 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1077 - £ 0.1121 | 2998 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1183 - £ 0.1311 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1567 - £ 0.1934 | 14940 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.551 in
14.0 mm
|
||
| £ 0.0797 - £ 0.0984 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1314 - £ 0.1456 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1184 - £ 0.1443 | 630 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1567 - £ 0.1934 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1077 - £ 0.1121 | 123000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue