Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
81 results
Product SKUs information
Item Code Price range Availability d1 D H Type d2 View
£ 0.127 - £ 0.1297 485 In stock
19.0 mm
18.5 mm
1
19.0 mm
110775 £ 0.1333 - £ 0.1799 Request the lead time here
22.2 mm
21.7 mm
1
22.2 mm
110773 £ 0.1234 - £ 0.2592 Request the lead time here
15.8 mm
15.2 mm
1
15.8 mm
£ 0.1502 - £ 0.2306 Request the lead time here
28.5 mm
28.0 mm
1
28.5 mm
110772 £ 0.036 - £ 0.0954 Request the lead time here
12.7 mm
12.2 mm
1
12.7 mm
£ 0.036 - £ 0.0959 Request the lead time here
9.5 mm
9.0 mm
1
9.5 mm
£ 0.0555 - £ 0.0863 1400 In stock
9.8 mm
17.5 mm
16.3 mm
2
17.6 mm
£ 0.0516 - £ 0.0803 Request the lead time here
9.8 mm
15.4 mm
16.3 mm
2
17.6 mm
£ 0.1867 - £ 0.2904 Request the lead time here
60.3 mm
30.0 mm
2
£ 0.2656 - £ 0.4132 Request the lead time here
76.2 mm
30.0 mm
2
£ 0.1488 - £ 0.2315 Request the lead time here
48.3 mm
25.0 mm
2
£ 0.3788 - £ 0.5893 Request the lead time here
88.9 mm
30.0 mm
2
£ 0.4842 - £ 0.7532 Request the lead time here
130.0 mm
130.0 mm
25.0 mm
2
£ 1.4243 - £ 1.5826 Request the lead time here
200.0 mm
249.2 mm
80.5 mm
4
231.0 mm
£ 0.5412 - £ 0.8419 Request the lead time here
139.7 mm
138.5 mm
25.0 mm
2
£ 1.3637 - £ 1.5152 Request the lead time here
273.0 mm
272.0 mm
25.0 mm
2
£ 0.3788 - £ 0.5893 Request the lead time here
92.4 mm
92.0 mm
25.0 mm
2
£ 0.9139 - £ 1.0154 Request the lead time here
206.0 mm
205.5 mm
25.0 mm
2
£ 0.2657 - £ 0.4133 Request the lead time here
66.7 mm
66.3 mm
25.0 mm
2
£ 0.6121 - £ 0.9522 Request the lead time here
152.0 mm
44.0 mm
3
  • of 5
Street Sign Post Plug 3/4" Blue LDPE - PIR

110774

Price Range
£ 0.1297 - £ 0.127

Stock Levels
485 In stock
Attributes
  • d1
    19.0 mm
  • d2
    19.0 mm
  • H
    18.5 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 7/8" Blue LDPE - PIR

110775

Price Range
£ 0.1799 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • d1
    22.2 mm
  • d2
    22.2 mm
  • H
    21.7 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 5/8" Blue LDPE - PIR

110773

Price Range
£ 0.2592 - £ 0.1234

Stock Levels
Request the lead time here
Attributes
  • d1
    15.8 mm
  • d2
    15.8 mm
  • H
    15.2 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 1-1/8" Blue LDPE - PIR

110776

Price Range
£ 0.2306 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • d1
    28.5 mm
  • d2
    28.5 mm
  • H
    28.0 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 1/2" Blue LDPE - PIR

110772

Price Range
£ 0.0954 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • d1
    12.7 mm
  • d2
    12.7 mm
  • H
    12.2 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 3/8" Blue LDPE - PIR

110771

Price Range
£ 0.0959 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • d2
    9.5 mm
  • H
    9.0 mm
  • Type
    1
  • Material
    LDPE - PIR
Ribbed Pipe-End Plug 17.5 mm 16.3 mm Red LDPE

492204

Price Range
£ 0.0863 - £ 0.0555

Stock Levels
1400 In stock
Attributes
  • D
    17.5 mm
  • d1
    9.8 mm
  • d2
    17.6 mm
  • H
    16.3 mm
  • Compatible Pipe Type
    DIN
Ribbed Pipe-End Plug 15.4 mm 16.3 mm Red LDPE

492203

Price Range
£ 0.0803 - £ 0.0516

Stock Levels
Request the lead time here
Attributes
  • D
    15.4 mm
  • d1
    9.8 mm
  • d2
    17.6 mm
  • H
    16.3 mm
  • Compatible Pipe Type
    DIN
Street Sign Post Plug 60.3 mm Black LDPE

20570972

Price Range
£ 0.2904 - £ 0.1867

Stock Levels
Request the lead time here
Attributes
  • D
    60.3 mm
  • H
    30.0 mm
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Street Sign Post Plug 76.2 mm Black LDPE

20570989

Price Range
£ 0.4132 - £ 0.2656

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    30.0 mm
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Street Sign Post Plug 48.3 mm Black LDPE

20570965

Price Range
£ 0.2315 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • D
    48.3 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Street Sign Post Plug 88.9 mm Black LDPE

20570996

Price Range
£ 0.5893 - £ 0.3788

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    30.0 mm
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 130.0 mm 25.0 mm Red LDPE

20572402

Price Range
£ 0.7532 - £ 0.4842

Stock Levels
Request the lead time here
Attributes
  • D
    130.0 mm
  • d1
    130.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 249.2 mm 80.5 mm Black LDPE

20571436

Price Range
£ 1.5826 - £ 1.4243

Stock Levels
Request the lead time here
Attributes
  • D
    249.2 mm
  • d1
    200.0 mm
  • d2
    231.0 mm
  • H
    80.5 mm
  • d3
    200.5 mm
Ribbed Pipe-End Plug 138.5 mm 25.0 mm Red LDPE

20572419

Price Range
£ 0.8419 - £ 0.5412

Stock Levels
Request the lead time here
Attributes
  • D
    138.5 mm
  • d1
    139.7 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 272.0 mm 25.0 mm Red LDPE

20572488

Price Range
£ 1.5152 - £ 1.3637

Stock Levels
Request the lead time here
Attributes
  • D
    272.0 mm
  • d1
    273.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 92.0 mm 25.0 mm Red LDPE

20572365

Price Range
£ 0.5893 - £ 0.3788

Stock Levels
Request the lead time here
Attributes
  • D
    92.0 mm
  • d1
    92.4 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 205.5 mm 25.0 mm Red LDPE

20572464

Price Range
£ 1.0154 - £ 0.9139

Stock Levels
Request the lead time here
Attributes
  • D
    205.5 mm
  • d1
    206.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 66.3 mm 25.0 mm Red LDPE

20572358

Price Range
£ 0.4133 - £ 0.2657

Stock Levels
Request the lead time here
Attributes
  • D
    66.3 mm
  • d1
    66.7 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 152.0 mm 44.0 mm Red LDPE

20595777

Price Range
£ 0.9522 - £ 0.6121

Stock Levels
Request the lead time here
Attributes
  • D
    152.0 mm
  • H
    44.0 mm
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000