Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | H | Type | d2 | View | |
---|---|---|---|---|---|---|---|---|
£ 0.0516 - £ 0.0803 | Request the lead time here |
0.386 in
9.8 mm
|
0.606 in
15.4 mm
|
0.642 in
16.3 mm
|
2
|
0.693 in
17.6 mm
|
||
£ 0.0422 - £ 0.0657 | 1790 In stock |
0.236 in
6.0 mm
|
0.457 in
11.6 mm
|
0.457 in
11.6 mm
|
2
|
0.465 in
11.8 mm
|
||
£ 0.0341 - £ 0.0531 | Request the lead time here |
0.224 in
5.7 mm
|
0.39 in
9.9 mm
|
0.457 in
11.6 mm
|
2
|
0.461 in
11.7 mm
|
||
£ 0.0426 - £ 0.0663 | 1990 In stock |
0.386 in
9.8 mm
|
0.575 in
14.6 mm
|
0.642 in
16.3 mm
|
2
|
0.697 in
17.7 mm
|
||
£ 0.1173 - £ 0.1825 | Request the lead time here |
0.705 in
17.9 mm
|
1.268 in
32.2 mm
|
1.22 in
31.0 mm
|
2
|
1.496 in
38.0 mm
|
||
492226 | £ 0.5396 - £ 0.8394 | Request the lead time here |
2.756 in
70.0 mm
|
4.484 in
113.9 mm
|
1.35 in
34.3 mm
|
2
|
4.449 in
113.0 mm
|
|
£ 0.0726 - £ 0.1129 | 1998 In stock |
0.606 in
15.4 mm
|
1.087 in
27.6 mm
|
1.236 in
31.4 mm
|
2
|
1.185 in
30.1 mm
|
||
£ 0.2627 - £ 0.4087 | Request the lead time here |
1.154 in
29.3 mm
|
1.917 in
48.7 mm
|
1.244 in
31.6 mm
|
2
|
2.154 in
54.7 mm
|
||
492222 | £ 0.3989 - £ 0.6205 | Request the lead time here |
1.898 in
48.2 mm
|
2.803 in
71.2 mm
|
1.26 in
32.0 mm
|
2
|
2.913 in
74.0 mm
|
|
£ 0.1212 - £ 0.1886 | Request the lead time here |
0.705 in
17.9 mm
|
1.472 in
37.4 mm
|
1.209 in
30.7 mm
|
2
|
1.496 in
38.0 mm
|
||
£ 0.305 - £ 0.4745 | 200 In stock |
1.413 in
35.9 mm
|
2.331 in
59.2 mm
|
1.256 in
31.9 mm
|
2
|
2.402 in
61.0 mm
|
||
£ 0.0785 - £ 0.1221 | 1800 In stock |
0.61 in
15.5 mm
|
1.173 in
29.8 mm
|
1.224 in
31.1 mm
|
2
|
1.185 in
30.1 mm
|
||
£ 0.2431 - £ 0.3782 | 3000 In stock |
1.142 in
29.0 mm
|
2.106 in
53.5 mm
|
1.24 in
31.5 mm
|
2
|
2.154 in
54.7 mm
|
||
£ 0.1877 - £ 0.2919 | 3000 In stock |
1.02 in
25.9 mm
|
1.614 in
41.0 mm
|
1.22 in
31.0 mm
|
2
|
1.839 in
46.7 mm
|
||
£ 0.0682 - £ 0.1061 | Request the lead time here |
0.622 in
15.8 mm
|
0.972 in
24.7 mm
|
1.236 in
31.4 mm
|
2
|
1.181 in
30.0 mm
|
||
492215 | £ 0.1706 - £ 0.2654 | 580 In stock |
0.984 in
25.0 mm
|
1.555 in
39.5 mm
|
1.209 in
30.7 mm
|
2
|
1.839 in
46.7 mm
|
|
£ 0.4053 - £ 0.6304 | Request the lead time here |
1.917 in
48.7 mm
|
2.961 in
75.2 mm
|
1.244 in
31.6 mm
|
2
|
2.913 in
74.0 mm
|
||
£ 0.4927 - £ 0.7664 | Request the lead time here |
2.374 in
60.3 mm
|
3.193 in
81.1 mm
|
1.256 in
31.9 mm
|
2
|
3.48 in
88.4 mm
|
||
£ 0.2581 - £ 0.4014 | 462 In stock |
1.138 in
28.9 mm
|
1.894 in
48.1 mm
|
1.244 in
31.6 mm
|
2
|
2.146 in
54.5 mm
|
||
£ 0.2858 - £ 0.4446 | Request the lead time here |
1.417 in
36.0 mm
|
2.469 in
62.7 mm
|
1.248 in
31.7 mm
|
2
|
2.402 in
61.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue