Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.
Material: VMQ, FKM, EPDM Colour: Black, Blue Series Code: SRV0048, SRV0054, SRV0046, SRV0055, SRV0047, SRV0053
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | Ring Type | Colour | Material | OD | View | |
---|---|---|---|---|---|---|---|---|
£ 21.1906 - £ 35.4753 | Request the lead time here |
2.882 in
73.2 mm
|
Lipped
|
Blue
|
FKM
|
3.583 in
91.0 mm
|
||
£ 11.7851 - £ 19.7295 | Request the lead time here |
0.898 in
22.8 mm
|
Unlipped
|
Blue
|
FKM
|
1.988 in
50.5 mm
|
||
£ 21.5022 - £ 35.997 | Request the lead time here |
2.882 in
73.2 mm
|
Lipped
|
Black
|
VMQ
|
3.583 in
91.0 mm
|
||
£ 14.0798 - £ 23.5711 | Request the lead time here |
1.898 in
48.2 mm
|
Lipped
|
Blue
|
EPDM
|
2.52 in
64.0 mm
|
||
£ 37.3951 - £ 62.6035 | Request the lead time here |
3.85 in
97.8 mm
|
Lipped
|
Blue
|
FKM
|
4.685 in
119.0 mm
|
||
£ 22.2671 - £ 37.2775 | Request the lead time here |
3.85 in
97.8 mm
|
Unlipped
|
Blue
|
EPDM
|
4.685 in
119.0 mm
|
||
£ 23.3436 - £ 39.0797 | Request the lead time here |
3.85 in
97.8 mm
|
Lipped
|
Blue
|
EPDM
|
4.685 in
119.0 mm
|
||
£ 24.0235 - £ 40.218 | Request the lead time here |
3.85 in
97.8 mm
|
Lipped
|
Black
|
VMQ
|
4.685 in
119.0 mm
|
||
£ 14.7314 - £ 24.662 | Request the lead time here |
1.409 in
35.8 mm
|
Lipped
|
Blue
|
FKM
|
1.988 in
50.5 mm
|
||
£ 10.6236 - £ 17.7851 | Request the lead time here |
1.409 in
35.8 mm
|
Lipped
|
Blue
|
EPDM
|
1.988 in
50.5 mm
|
||
£ 13.1733 - £ 22.0535 | Request the lead time here |
1.898 in
48.2 mm
|
Unlipped
|
Black
|
VMQ
|
2.52 in
64.0 mm
|
||
£ 13.7682 - £ 23.0494 | Request the lead time here |
2.382 in
60.5 mm
|
Unlipped
|
Blue
|
EPDM
|
3.051 in
77.5 mm
|
||
£ 20.454 - £ 34.2422 | Request the lead time here |
2.882 in
73.2 mm
|
Unlipped
|
Black
|
VMQ
|
3.583 in
91.0 mm
|
||
£ 16.6011 - £ 27.7921 | Request the lead time here |
1.898 in
48.2 mm
|
Lipped
|
Blue
|
FKM
|
2.52 in
64.0 mm
|
||
£ 20.624 - £ 34.5268 | Request the lead time here |
2.882 in
73.2 mm
|
Unlipped
|
Blue
|
EPDM
|
3.583 in
91.0 mm
|
||
£ 13.3999 - £ 22.4329 | Request the lead time here |
1.898 in
48.2 mm
|
Unlipped
|
Blue
|
EPDM
|
2.52 in
64.0 mm
|
||
£ 14.0231 - £ 14.0231 | Request the lead time here |
1.398 in
35.5 mm
|
Unlipped
|
Blue
|
FKM
|
1.988 in
50.5 mm
|
||
£ 7.6206 - £ 7.6206 | Request the lead time here |
0.898 in
22.8 mm
|
Unlipped
|
Blue
|
EPDM
|
1.988 in
50.5 mm
|
||
£ 20.1707 - £ 33.7679 | Request the lead time here |
2.882 in
73.2 mm
|
Unlipped
|
Blue
|
FKM
|
3.583 in
91.0 mm
|
||
£ 19.3208 - £ 32.3451 | Request the lead time here |
2.382 in
60.5 mm
|
Lipped
|
Blue
|
FKM
|
3.051 in
77.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue