Menu Search

Rivet Locking PCB Support Pillars

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1364 - £ 0.1511 6000 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 8.7 mm
25.4 mm
£ 0.1664 - £ 0.1849 12005 In stock
4.0 mm
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1361 - £ 0.1681 Request the lead time here
4.1 mm
1.6 mm
0.7 - 3.7 mm
12.7 mm
£ 0.1566 - £ 0.1933 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
£ 0.1568 - £ 0.1738 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
5.7 - 6.7 mm
22.2 mm
£ 0.1249 - £ 0.1387 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 8.7 mm
25.4 mm
£ 0.1014 - £ 0.1127 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 2.7 mm
12.7 mm
£ 0.1568 - £ 0.1738 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
£ 0.1665 - £ 0.185 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 3.7 mm
12.7 mm
£ 0.1361 - £ 0.1681 Request the lead time here
4.1 mm
1.6 mm
0.7 - 2.7 mm
11.1 mm
£ 0.1361 - £ 0.1681 850 In stock
4.1 mm
1.6 mm
5.7 - 6.7 mm
22.2 mm
£ 0.1099 - £ 0.1221 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 2.7 mm
11.1 mm
£ 0.1337 - £ 0.1486 8000 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
£ 0.1361 - £ 0.1681 900 In stock
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
£ 0.1361 - £ 0.1681 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1335 - £ 0.1483 5000 In stock
4.0 mm
4.1 mm
1.6 mm
0.7 - 4.7 mm
15.9 mm
£ 0.1361 - £ 0.1681 14000 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1361 - £ 0.1681 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1568 - £ 0.1738 1000 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
1.5 - 2.7 mm
12.7 mm
£ 0.1568 - £ 0.1738 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
2.7 - 3.7 mm
15.9 mm
  • of 2
Snap Rivet Locking Support 25.4 mm PA

SRLAHS-16-01

Price Range
£ 0.1511 - £ 0.1364

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 9.5 mm (L) PA

SRLCBS-6-01

Price Range
£ 0.1849 - £ 0.1664

Stock Levels
12005 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 12.7 mm PA

SRSCBS-8-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 3.7 mm
Snap Rivet Locking Support 19.1 mm PA

SRSCBS-M4-12-19

Price Range
£ 0.1933 - £ 0.1566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 22.2 mm PA

SRLAHS-14-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm PA

SRLCBS-16-01

Price Range
£ 0.1387 - £ 0.1249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 12.7 mm PA

SRLAHS-8-01

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm PA

SRLAHS-7-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 12.7 mm PA

SRLCBS-8-01

Price Range
£ 0.185 - £ 0.1665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 11.1 mm PA

SRSCBS-7-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 2.7 mm
Snap Rivet Locking Support 22.2 mm PA

SRSCBS-M4-14-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
850 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    5.7 - 6.7 mm
Snap Rivet Locking Support 11.1 mm PA

SRLCBS-7-01

Price Range
£ 0.1221 - £ 0.1099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 11.1 mm PA

SRLAHS-7-01

Price Range
£ 0.1486 - £ 0.1337

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 19.1 mm PA

SRSCBS-M3-12-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

SRSCBS-M3-6-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 15.9 mm PA

SRLCBS-10-01

Price Range
£ 0.1483 - £ 0.1335

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 25.4 mm PA

SRSCBS-M4-16-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

SRSCBS-M4-6-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 12.7 mm PA

SRLAHS-8-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 15.9 mm PA

SRLAHS-10-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm