Menu Search

Rod Ends with Eye Hole

In production

Steel rods with eye bolts that come in a range of sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Length to Hole Center Thread Size Inside Diameter Outside Diameter Thread Length View
£ 29.4709 - £ 29.4709 Request the lead time here
100.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
1504664 £ 17.1113 - £ 17.1113 Request the lead time here
75.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 16.5585 - £ 16.5585 Request the lead time here
100.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 12.5702 - £ 12.5702 Request the lead time here
130.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 6.9893 - £ 6.9893 Request the lead time here
50.0 mm
M10
10.0 mm
20.0 mm
40.0 mm
£ 11.504 - £ 11.504 Request the lead time here
50.0 mm
M10
10.0 mm
20.0 mm
40.0 mm
1504662 £ 24.6929 - £ 24.6929 Request the lead time here
130.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 10.7669 - £ 10.7669 Request the lead time here
100.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 20.8889 - £ 20.8889 Request the lead time here
100.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
1504653 £ 8.9373 - £ 8.9373 Request the lead time here
100.0 mm
M10
10.0 mm
20.0 mm
40.0 mm
£ 48.4777 - £ 48.4777 Request the lead time here
100.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
1504676 £ 67.0105 - £ 67.0105 Request the lead time here
160.0 mm
M20
20.0 mm
40.0 mm
63.0 mm
£ 12.2806 - £ 12.2806 Request the lead time here
75.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
£ 7.7264 - £ 7.7264 Request the lead time here
75.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
1504658 £ 13.1888 - £ 13.1888 Request the lead time here
75.0 mm
M10
10.0 mm
20.0 mm
40.0 mm
£ 7.0551 - £ 7.0551 Request the lead time here
75.0 mm
M5
5.0 mm
12.0 mm
32.0 mm
£ 6.318 - £ 6.318 Request the lead time here
50.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
£ 30.9846 - £ 30.9846 Request the lead time here
160.0 mm
M20
20.0 mm
40.0 mm
63.0 mm
£ 25.5222 - £ 25.5222 Request the lead time here
130.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
£ 0.3931 - £ 0.6115 Request the lead time here
M6
  • of 2
Eye Bolt M16 50.0 mm 32.0 mm Stainless Steel

1504666

Price Range
£ 29.4709 - £ 29.4709

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

1504664

Price Range
£ 17.1113 - £ 17.1113

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Steel

1504665

Price Range
£ 16.5585 - £ 16.5585

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Steel

1504661

Price Range
£ 12.5702 - £ 12.5702

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M10 40.0 mm 20.0 mm Steel

1504655

Price Range
£ 6.9893 - £ 6.9893

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    12.0 mm
  • Shank Diameter
    10.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.0 mm
Eye Bolt M10 40.0 mm 20.0 mm Stainless Steel

1504656

Price Range
£ 11.504 - £ 11.504

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    12.0 mm
  • Shank Diameter
    10.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

1504662

Price Range
£ 24.6929 - £ 24.6929

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Steel

1504659

Price Range
£ 10.7669 - £ 10.7669

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

1504660

Price Range
£ 20.8889 - £ 20.8889

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M10 40.0 mm 20.0 mm Steel

1504653

Price Range
£ 8.9373 - £ 8.9373

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    12.0 mm
  • Shank Diameter
    10.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Stainless Steel

1504672

Price Range
£ 48.4777 - £ 48.4777

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M20 63.0 mm 40.0 mm Stainless Steel

1504676

Price Range
£ 67.0105 - £ 67.0105

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    160.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Stainless Steel

1504688

Price Range
£ 12.2806 - £ 12.2806

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Steel

1504687

Price Range
£ 7.7264 - £ 7.7264

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M10 40.0 mm 20.0 mm Stainless Steel

1504658

Price Range
£ 13.1888 - £ 13.1888

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    12.0 mm
  • Shank Diameter
    10.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.0 mm
Eye Bolt M5 32.0 mm 12.0 mm Steel

1504679

Price Range
£ 7.0551 - £ 7.0551

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    6.0 mm
  • Shank Diameter
    5.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    12.0 mm
  • Inside Diameter
    5.0 mm
Eye Bolt M6 32.0 mm 14.0 mm Steel

1504681

Price Range
£ 6.318 - £ 6.318

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M20 63.0 mm 40.0 mm Steel

1504675

Price Range
£ 30.9846 - £ 30.9846

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    160.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Steel

1504673

Price Range
£ 25.5222 - £ 25.5222

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Rod M6 22.0 mm Nylon Black

CY126E

Price Range
£ 0.6115 - £ 0.3931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Material
    Nylon