Menu Search

Rotary Dampers

In stock

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Colours: Black, Blue, Natural, White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
£ 5.6941 - £ 12.1717 Request the lead time here
Barrel Gear
Natural
PC
20.0 N
£ 5.5824 - £ 11.933 Request the lead time here
Barrel Gear
Natural
PC
15.0 N
£ 6.7753 - £ 7.0588 Request the lead time here
Standard Spur Gear
Black
POM
11.0 N
£ 6.7753 - £ 7.0588 Request the lead time here
Standard Spur Gear
Black
POM
7.5 N
£ 5.5585 - £ 5.6697 Request the lead time here
Standard Spur Gear
White
POM;PA
2.2 N
RFRT-G2-600-G1 £ 3.2033 - £ 7.3086 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
RFRT-G2-300-G3 £ 3.1252 - £ 3.1252 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
2.2 N
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black;Grey
POM
11.0 N
551352 £ 2.3387 - £ 5.1559 Request the lead time here
Barrel Gear
Natural
POM
3.4 N
£ 2.2929 - £ 5.0548 Request the lead time here
Standard Spur Gear
Black
PA
0.25 N
£ 2.3812 - £ 2.4379 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
£ 2.2817 - £ 2.3785 Request the lead time here
Standard Spur Gear
Black
PA
0.60 N
£ 2.2929 - £ 5.0548 200 In stock
Standard Spur Gear
Black
PA
0.12 N
£ 2.3232 - £ 2.3785 Request the lead time here
Standard Spur Gear
Black
PA
0.30 N
£ 2.3232 - £ 2.3785 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
£ 2.2929 - £ 5.0548 Request the lead time here
Barrel Gear
Natural
POM
6.2 N
£ 2.3387 - £ 5.1559 Request the lead time here
Barrel Gear
Natural
POM
10.0 N
£ 2.2929 - £ 5.0548 300 In stock
Standard Spur Gear
Black
PA
0.45 N
£ 2.3345 - £ 5.0548 Request the lead time here
Standard Spur Gear
Black
PA
0.25 N
  • of 8
Rotary Damper - Without Gear 20.0 N PC

1475935

Price Range
£ 12.1717 - £ 5.6941

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Glass Filled 15% Polyamide 6.6;Silicone Oil
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 15.0 N PC

1475934

Price Range
£ 11.933 - £ 5.5824

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - With Gear 11.0 N 22.0 mm POM

078142069999

Price Range
£ 7.0588 - £ 6.7753

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - With Gear 7.5 N 22.0 mm POM

078141069999

Price Range
£ 7.0588 - £ 6.7753

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - With Gear 2.2 N 19.0 mm POM;PA

078204099999

Price Range
£ 5.6697 - £ 5.5585

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.9 mm
  • Overall Height
    7.2 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6
Rotary Damper - With Gear 60.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-600-G1

Price Range
£ 7.3086 - £ 3.2033

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.6 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear 30.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-300-G3

Price Range
£ 3.1252 - £ 3.1252

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.5 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear 2.2 N 8.8 mm POM

078127069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 11.0 N 18.6 mm POM

551367

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    22.0 mm
  • Overall Height
    19.7 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.3 mm
  • Full Material
    15% Glass Filled Polyamide 6.6;Steel;Polyoxymethylene;Polydimethylsiloxane
Rotary Damper - Without Gear 3.4 N POM

551352

Price Range
£ 5.1559 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.3 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 0.25 N PA

551255

Price Range
£ 5.0548 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 0.95 N PA

551304

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 0.60 N PA

551267

Price Range
£ 2.3785 - £ 2.2817

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 0.12 N PA

551254

Price Range
£ 5.0548 - £ 2.2929

Stock Levels
200 In stock
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 0.30 N 15.0 mm PA

551292

Price Range
£ 2.3785 - £ 2.3232

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 2.20 N 15.0 mm PA

551289

Price Range
£ 2.3785 - £ 2.3232

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.1 mm
  • Overall Height
    8.5 mm
  • Overall Length
    19.7 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 6.2 N POM

551357

Price Range
£ 5.0548 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 10.0 N POM

551340

Price Range
£ 5.1559 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 0.45 N PA

551248

Price Range
£ 5.0548 - £ 2.2929

Stock Levels
300 In stock
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 0.25 N PA

551300

Price Range
£ 5.0548 - £ 2.3345

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear