Menu Search

Rotary Dampers

In stock

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Colours: Black, Blue, Natural, White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
2.20 N
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 2.946 - £ 3.0572 Request the lead time here
Standard Spur Gear
Black
POM
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black
POM
7.5 N
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
0.25 N
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black
POM
5.5 N
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black;Grey
POM
11.0 N
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black
POM
3.0 N
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
0.45 N
£ 3.2033 - £ 4.8369 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
£ 6.8461 - £ 14.5375 82 In stock
Standard Spur Gear
Black
POM
15.0 N
£ 3.2033 - £ 11.2154 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
RFRT-G2-600-G1 £ 3.2033 - £ 7.3086 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
RFRT-G2-300-G3 £ 3.1252 - £ 3.1252 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black
POM
3.0 N
£ 2.946 - £ 3.0572 Request the lead time here
Standard Spur Gear
Black
POM
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
2.2 N
£ 6.7753 - £ 7.0588 Request the lead time here
Standard Spur Gear
Black
POM
11.0 N
£ 7.177 - £ 7.177 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
  • of 8
Rotary Damper - With Gear 2.20 N 10.4 mm POM

078118069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

078133069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 6.8 mm 8.8 mm POM

104106069905

Price Range
£ 3.0572 - £ 2.946

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 0.95 N 10.4 mm POM

078115069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 7.5 N 22.0 mm POM

551366

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 0.25 N 8.8 mm POM

078129069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 5.5 N 22.0 mm POM

551371

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 11.0 N 18.6 mm POM

551367

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    22.0 mm
  • Overall Height
    19.7 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.3 mm
  • Full Material
    15% Glass Filled Polyamide 6.6;Steel;Polyoxymethylene;Polydimethylsiloxane
Rotary Damper - With Gear 3.0 N 13.8 mm POM

551363

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    22.0 mm
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - With Gear 0.45 N 10.4 mm POM

078113069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 20.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-200-G3

Price Range
£ 4.8369 - £ 3.2033

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.5 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear 15.0 N 22.0 mm POM

551368

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
82 In stock
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 20.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-200-G1

Price Range
£ 11.2154 - £ 3.2033

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.6 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear 60.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-600-G1

Price Range
£ 7.3086 - £ 3.2033

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.6 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear 30.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-300-G3

Price Range
£ 3.1252 - £ 3.1252

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.5 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear 3.0 N 22.0 mm POM

551369

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 8.3 mm 10.4 mm POM

104111069905

Price Range
£ 3.0572 - £ 2.946

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Wheel Outside Diameter
    11.8 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 2.2 N 8.8 mm POM

078127069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 11.0 N 22.0 mm POM

078142069999

Price Range
£ 7.0588 - £ 6.7753

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - With Gear 100.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-101-G1

Price Range
£ 7.177 - £ 7.177

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.6 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal