Menu Search

Rotary Latch Accessories

In stock

Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Thread Size Width Length Type View
32103044E £ 0.1914 - £ 0.2127 150 In stock
20.0 mm
35.0 mm
Mounting Bracket
£ 0.1122 - £ 0.1246 Request the lead time here
6.3 mm
14.4 mm
Retainer Clip
£ 0.1325 - £ 0.2062 500 In stock
6.3 mm
16.4 mm
Retainer Clip
SB3E £ 2.0237 - £ 2.0237 Request the lead time here
M10
28.7 mm
52.3 mm
Bolt
£ 5.539 - £ 6.1544 Request the lead time here
4.0 mm
5.0 mm
1000.0 mm
Cable with Spring
£ 4.7033 - £ 5.2259 10 In stock
M6
5.0 mm
1500.0 mm
Cable without Spring
2801112000E £ 5.1729 - £ 5.7476 10 In stock
5.0 mm
2000.0 mm
Cable with Spring
£ 6.5258 - £ 10.1512 Request the lead time here
M6
5.0 mm
2000.0 mm
Cable without Spring
£ 2.425 - £ 2.425 150 In stock
M6
12.5 mm
38.0 mm
Bolt
£ 5.1729 - £ 5.7476 10 In stock
M6
5.0 mm
2000.0 mm
Cable without Spring
£ 4.533 - £ 5.0367 10 In stock
M6
5.0 mm
1500.0 mm
Cable with Spring
£ 4.377 - £ 4.8634 10 In stock
M6
5.0 mm
2000.0 mm
Cable with Spring
2801101000E £ 4.0625 - £ 4.5139 Request the lead time here
5.0 mm
1000.0 mm
Cable without Spring
SB1E £ 0.7089 - £ 0.7877 147 In stock
M8
25.4 mm
38.1 mm
Bolt
£ 4.568 - £ 5.0756 Request the lead time here
M6
5.0 mm
2000.0 mm
Cable with Spring
2801311500E £ 4.5362 - £ 5.0402 Request the lead time here
M6
5.0 mm
1500.0 mm
Cable with Spring
SB2E £ 0.6002 - £ 0.6669 151 In stock
M8
25.4 mm
40.0 mm
Bolt
£ 5.9318 - £ 6.5909 Request the lead time here
5.0 mm
2000.0 mm
Cable without Spring
£ 4.8347 - £ 5.3719 Request the lead time here
M6
5.0 mm
1000.0 mm
Cable with Spring
£ 3.9982 - £ 4.4425 Request the lead time here
M6
5.0 mm
1000.0 mm
Cable with Spring
  • of 2
Mounting Bracket 35.0 mm 20.0 mm Steel

32103044E

Price Range
£ 0.2127 - £ 0.1914

Stock Levels
150 In stock
Attributes
  • Length
    35.0 mm
  • Width
    20.0 mm
  • Hole Size
    6.5 mm
  • Type
    Mounting Bracket
  • Commodity Code
    8301600090
Retainer Clip 14.4 mm 6.3 mm PA6

32002193E

Price Range
£ 0.1246 - £ 0.1122

Stock Levels
Request the lead time here
Attributes
  • Length
    14.4 mm
  • Width
    6.3 mm
  • Hole Size
    6.3 mm
  • Type
    Retainer Clip
  • Commodity Code
    8301600090
Retainer Clip 16.4 mm 6.3 mm PA6

32002194E

Price Range
£ 0.2062 - £ 0.1325

Stock Levels
500 In stock
Attributes
  • Length
    16.4 mm
  • Width
    6.3 mm
  • Hole Size
    6.3 mm
  • Type
    Retainer Clip
  • Commodity Code
    8301600090
Bolt M10 28.7 mm 52.3 mm Steel

SB3E

Price Range
£ 2.0237 - £ 2.0237

Stock Levels
Request the lead time here
Attributes
  • Length
    52.3 mm
  • Width
    28.7 mm
  • Thread Size
    M10
  • Compatibility
    Rotary Latch
  • Type
    Bolt
Cable with spring 4.0 mm 1000.0 mm Steel Zinc Plated

2801111000E

Price Range
£ 6.1544 - £ 5.539

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    4.0 mm
  • Compatibility
    Mini Rotary Latch
  • Hole Size
    4.0 mm
Cable 4.0 mm 1500.0 mm 5.0 mm Steel

2801201500E

Price Range
£ 5.2259 - £ 4.7033

Stock Levels
10 In stock
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable with spring 2000.0 mm Steel Zinc Plated

2801112000E

Price Range
£ 5.7476 - £ 5.1729

Stock Levels
10 In stock
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
  • Commodity Code
    8301409000
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

2801302000E

Price Range
£ 10.1512 - £ 6.5258

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Bolt M6 12.5 mm 38.0 mm Steel

SB4E

Price Range
£ 2.425 - £ 2.425

Stock Levels
150 In stock
Attributes
  • Length
    38.0 mm
  • Width
    12.5 mm
  • Thread Size
    M6
  • Compatibility
    Electric Rotary Latch
  • Type
    Bolt
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

2801202000E

Price Range
£ 5.7476 - £ 5.1729

Stock Levels
10 In stock
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable with spring M6 1500.0 mm Steel Zinc Plated

2801211500E

Price Range
£ 5.0367 - £ 4.533

Stock Levels
10 In stock
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable with spring M6 2000.0 mm Steel Zinc Plated

2801212000E

Price Range
£ 4.8634 - £ 4.377

Stock Levels
10 In stock
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable 4.0 mm 1000.0 mm 5.0 mm Steel

2801101000E

Price Range
£ 4.5139 - £ 4.0625

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
  • Commodity Code
    8301409000
Bolt M8 25.4 mm 38.1 mm Steel

SB1E

Price Range
£ 0.7877 - £ 0.7089

Stock Levels
147 In stock
Attributes
  • Length
    38.1 mm
  • Width
    25.4 mm
  • Thread Size
    M8
  • Compatibility
    Mini Rotary Latch
  • Type
    Bolt
Cable with spring M6 2000.0 mm Steel Zinc Plated

2801312000E

Price Range
£ 5.0756 - £ 4.568

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable with spring M6 1500.0 mm Steel Zinc Plated

2801311500E

Price Range
£ 5.0402 - £ 4.5362

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Bolt M8 25.4 mm 40.0 mm Steel

SB2E

Price Range
£ 0.6669 - £ 0.6002

Stock Levels
151 In stock
Attributes
  • Length
    40.0 mm
  • Width
    25.4 mm
  • Thread Size
    M8
  • Compatibility
    Mini Rotary Latch
  • Type
    Bolt
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

2801102000E

Price Range
£ 6.5909 - £ 5.9318

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
  • Commodity Code
    8301409000
Cable with spring M6 1000.0 mm Steel Zinc Plated

2801211000E

Price Range
£ 5.3719 - £ 4.8347

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable with spring M6 1000.0 mm Steel Zinc Plated

2801311000E

Price Range
£ 4.4425 - £ 3.9982

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring