Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
82 results
Product SKUs information
Item Code Price range Availability H d h Type View
£ 0.1087 - £ 0.2487 2000 In stock
9.5 mm
15.8 mm
1
£ 0.0524 - £ 0.0776 Request the lead time here
6.3 mm
11.9 mm
1
£ 0.1244 - £ 0.3322 Request the lead time here
12.7 mm
23.0 mm
1
£ 0.0945 - £ 0.233 12500 In stock
7.9 mm
20.0 mm
1
£ 0.0654 - £ 0.2046 Request the lead time here
7.9 mm
14.3 mm
1
£ 0.0421 - £ 0.1235 801 In stock
4.8 mm
11.9 mm
1
£ 1.871 - £ 1.956 Request the lead time here
41.0 mm
26.0 mm
2
£ 2.3104 - £ 2.4096 Request the lead time here
55.0 mm
26.0 mm
2
£ 0.7228 - £ 0.7526 Request the lead time here
31.0 mm
25.0 mm
2
£ 0.0432 - £ 0.0907 Request the lead time here
4.8 mm
11.9 mm
1
£ 1.0418 - £ 1.0843 Request the lead time here
34.0 mm
25.0 mm
2
£ 1.9135 - £ 1.9985 Request the lead time here
42.0 mm
27.0 mm
2
£ 2.8065 - £ 2.8632 Request the lead time here
64.0 mm
27.5 mm
2
£ 0.9567 - £ 0.9964 Request the lead time here
36.0 mm
25.0 mm
2
£ 1.6442 - £ 1.715 Request the lead time here
39.0 mm
27.0 mm
2
£ 0.0559 - £ 0.1175 Request the lead time here
6.3 mm
11.9 mm
1
£ 2.3812 - £ 2.4805 Request the lead time here
60.0 mm
27.5 mm
2
£ 2.8348 - £ 2.9057 Request the lead time here
70.0 mm
27.0 mm
2
£ 1.9135 - £ 1.9985 Request the lead time here
51.0 mm
27.0 mm
2
£ 3.4868 - £ 3.5577 Request the lead time here
90.0 mm
31.0 mm
2
  • of 5
Tapered Ferrule 9.5 mm PVC Black

50978

Price Range
£ 0.2487 - £ 0.1087

Stock Levels
2000 In stock
Attributes
  • d
    9.5 mm
  • h
    15.8 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 6.3 mm PVC Black

50379

Price Range
£ 0.0776 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • d
    6.3 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 12.7 mm LDPE Black

51110

Price Range
£ 0.3322 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Tapered Ferrule 7.9 mm PVC Black

60423

Price Range
£ 0.233 - £ 0.0945

Stock Levels
12500 In stock
Attributes
  • d
    7.9 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 7.9 mm PVC Black

12923

Price Range
£ 0.2046 - £ 0.0654

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    14.3 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 4.8 mm PVC Black

50323

Price Range
£ 0.1235 - £ 0.0421

Stock Levels
801 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 41.0 mm 33.0 mm PVC Black

009040069907

Price Range
£ 1.956 - £ 1.871

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 55.0 mm 35.0 mm PVC Black

009054069907

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 31.0 mm 32.0 mm PVC Black

009030069907

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • d
    31.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Round Ferrule 4.8 mm Nylon Natural

60408

Price Range
£ 0.0907 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Type
    1
Tapered Ferrule 34.0 mm 32.0 mm PVC Black

009034069907

Price Range
£ 1.0843 - £ 1.0418

Stock Levels
Request the lead time here
Attributes
  • d
    34.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 42.0 mm 33.0 mm PVC Black

009042069907

Price Range
£ 1.9985 - £ 1.9135

Stock Levels
Request the lead time here
Attributes
  • d
    42.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 64.0 mm 36.0 mm PVC Black

009063069907

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • d
    64.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 36.0 mm 32.0 mm PVC Black

009035069907

Price Range
£ 0.9964 - £ 0.9567

Stock Levels
Request the lead time here
Attributes
  • d
    36.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

009038069907

Price Range
£ 1.715 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • d
    39.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Round Ferrule 6.3 mm Nylon Natural

60407

Price Range
£ 0.1175 - £ 0.0559

Stock Levels
Request the lead time here
Attributes
  • d
    6.3 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Type
    1
Tapered Ferrule 60.0 mm 38.0 mm PVC Black

009059069907

Price Range
£ 2.4805 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 70.0 mm 38.0 mm PVC Black

009069069907

Price Range
£ 2.9057 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 51.0 mm 33.0 mm PVC Black

009049069907

Price Range
£ 1.9985 - £ 1.9135

Stock Levels
Request the lead time here
Attributes
  • d
    51.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 90.0 mm 40.0 mm PVC Black

009090069907

Price Range
£ 3.5577 - £ 3.4868

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2