Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
82 results
Product SKUs information
Item Code Price range Availability H d h Type View
£ 0.3245 - £ 0.3387 Request the lead time here
6.0 mm
11.0 mm
2
£ 2.3812 - £ 2.4805 Request the lead time here
60.0 mm
27.5 mm
2
£ 1.6442 - £ 1.715 Request the lead time here
39.0 mm
27.0 mm
2
£ 0.3897 - £ 0.4053 Request the lead time here
8.0 mm
13.0 mm
2
£ 0.7611 - £ 0.7937 Request the lead time here
33.0 mm
25.0 mm
2
£ 0.6633 - £ 0.6917 Request the lead time here
16.0 mm
20.0 mm
2
£ 1.9135 - £ 1.9985 Request the lead time here
51.0 mm
27.0 mm
2
£ 0.9567 - £ 0.9964 Request the lead time here
36.0 mm
25.0 mm
2
£ 2.7923 - £ 2.849 390 In stock
28.0 mm
32.0 mm
2
£ 3.4868 - £ 3.5577 Request the lead time here
90.0 mm
31.0 mm
2
£ 2.4096 - £ 2.5088 Request the lead time here
32.0 mm
39.0 mm
2
£ 1.4883 - £ 1.5449 Request the lead time here
22.0 mm
26.0 mm
2
£ 1.871 - £ 1.956 Request the lead time here
41.0 mm
26.0 mm
2
£ 0.0432 - £ 0.0907 10000 In stock
4.8 mm
11.9 mm
1
£ 2.8348 - £ 2.9057 Request the lead time here
70.0 mm
27.0 mm
2
£ 1.6725 - £ 1.7434 Request the lead time here
25.0 mm
30.0 mm
2
£ 2.6789 - £ 2.7356 Request the lead time here
30.0 mm
34.0 mm
2
£ 0.1087 - £ 0.2487 Request the lead time here
9.5 mm
15.8 mm
1
£ 0.0524 - £ 0.0776 6000 In stock
6.3 mm
11.9 mm
1
£ 0.0421 - £ 0.1235 19801 In stock
4.8 mm
11.9 mm
1
  • of 5
Tapered Ferrule 11.0 mm 6.0 mm PVC White

552001511307

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    11.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 60.0 mm 38.0 mm PVC Black

009059069907

Price Range
£ 2.4805 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

009038069907

Price Range
£ 1.715 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • d
    39.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 13.0 mm 8.0 mm PVC White

552002011307

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 33.0 mm 32.0 mm PVC Black

009032069907

Price Range
£ 0.7937 - £ 0.7611

Stock Levels
Request the lead time here
Attributes
  • d
    33.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 20.0 mm 16.0 mm PVC White

552004011307

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 51.0 mm 33.0 mm PVC Black

009049069907

Price Range
£ 1.9985 - £ 1.9135

Stock Levels
Request the lead time here
Attributes
  • d
    51.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 36.0 mm 32.0 mm PVC Black

009035069907

Price Range
£ 0.9964 - £ 0.9567

Stock Levels
Request the lead time here
Attributes
  • d
    36.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 32.0 mm 28.0 mm PVC Black

552006511407

Price Range
£ 2.849 - £ 2.7923

Stock Levels
390 In stock
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 90.0 mm 40.0 mm PVC Black

009090069907

Price Range
£ 3.5577 - £ 3.4868

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

552007511407

Price Range
£ 2.5088 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • h
    39.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 26.0 mm 22.0 mm PVC Black

552005511407

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 41.0 mm 33.0 mm PVC Black

009040069907

Price Range
£ 1.956 - £ 1.871

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Round Ferrule 4.8 mm Nylon Natural

60408

Price Range
£ 0.0907 - £ 0.0432

Stock Levels
10000 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Type
    1
Tapered Ferrule 70.0 mm 38.0 mm PVC Black

009069069907

Price Range
£ 2.9057 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 30.0 mm 25.0 mm PVC Black

552006011407

Price Range
£ 1.7434 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 34.0 mm 30.0 mm PVC White

552007011307

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 9.5 mm PVC Black

50978

Price Range
£ 0.2487 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • h
    15.8 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 6.3 mm PVC Black

50379

Price Range
£ 0.0776 - £ 0.0524

Stock Levels
6000 In stock
Attributes
  • d
    6.3 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 4.8 mm PVC Black

50323

Price Range
£ 0.1235 - £ 0.0421

Stock Levels
19801 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1