Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | H | d | h | Type | View | |
---|---|---|---|---|---|---|---|
£ 0.3245 - £ 0.3387 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
2
|
||
£ 2.3812 - £ 2.4805 | Request the lead time here |
|
2.362 in
60.0 mm
|
1.083 in
27.5 mm
|
2
|
||
£ 1.6442 - £ 1.715 | Request the lead time here |
|
1.535 in
39.0 mm
|
1.063 in
27.0 mm
|
2
|
||
£ 0.3897 - £ 0.4053 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
2
|
||
£ 0.7611 - £ 0.7937 | Request the lead time here |
|
1.299 in
33.0 mm
|
0.984 in
25.0 mm
|
2
|
||
£ 0.6633 - £ 0.6917 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
2
|
||
£ 1.9135 - £ 1.9985 | Request the lead time here |
|
2.008 in
51.0 mm
|
1.063 in
27.0 mm
|
2
|
||
£ 0.9567 - £ 0.9964 | Request the lead time here |
|
1.417 in
36.0 mm
|
0.984 in
25.0 mm
|
2
|
||
£ 2.7923 - £ 2.849 | 390 In stock |
|
1.102 in
28.0 mm
|
1.26 in
32.0 mm
|
2
|
||
£ 3.4868 - £ 3.5577 | Request the lead time here |
|
3.543 in
90.0 mm
|
1.22 in
31.0 mm
|
2
|
||
£ 2.4096 - £ 2.5088 | Request the lead time here |
|
1.26 in
32.0 mm
|
1.535 in
39.0 mm
|
2
|
||
£ 1.4883 - £ 1.5449 | Request the lead time here |
|
0.866 in
22.0 mm
|
1.024 in
26.0 mm
|
2
|
||
£ 1.871 - £ 1.956 | Request the lead time here |
|
1.614 in
41.0 mm
|
1.024 in
26.0 mm
|
2
|
||
£ 0.0432 - £ 0.0907 | 10000 In stock |
|
0.189 in
4.8 mm
|
0.469 in
11.9 mm
|
1
|
||
£ 2.8348 - £ 2.9057 | Request the lead time here |
|
2.756 in
70.0 mm
|
1.063 in
27.0 mm
|
2
|
||
£ 1.6725 - £ 1.7434 | Request the lead time here |
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
2
|
||
£ 2.6789 - £ 2.7356 | Request the lead time here |
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
2
|
||
£ 0.1087 - £ 0.2487 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.622 in
15.8 mm
|
1
|
||
£ 0.0524 - £ 0.0776 | 6000 In stock |
|
0.248 in
6.3 mm
|
0.469 in
11.9 mm
|
1
|
||
£ 0.0421 - £ 0.1235 | 19801 In stock |
|
0.189 in
4.8 mm
|
0.469 in
11.9 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue