Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1331 - £ 0.3003 | Request the lead time here |
19
|
Black
|
HDPE
|
0.563 in
14.3 mm
|
0.043 in
1.1 mm
|
||
£ 0.1029 - £ 0.233 | Request the lead time here |
14
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.083 in
2.1 mm
|
||
£ 0.1672 - £ 0.38 | Request the lead time here |
14
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.083 in
2.1 mm
|
||
£ 0.1092 - £ 0.2474 | 5600 In stock |
16
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
||
£ 0.1125 - £ 0.2548 | Request the lead time here |
21
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
||
£ 0.1024 - £ 0.232 | Request the lead time here |
20
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
£ 0.1179 - £ 0.2684 | Request the lead time here |
13
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.094 in
2.4 mm
|
||
RDG1230A | £ 0.1726 - £ 0.3141 | Request the lead time here |
14
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.083 in
2.1 mm
|
|
£ 0.1017 - £ 0.2305 | Request the lead time here |
22
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.028 in
0.7 mm
|
||
£ 0.0802 - £ 0.1922 | Request the lead time here |
22
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.028 in
0.7 mm
|
||
£ 0.1352 - £ 0.3083 | Request the lead time here |
17
|
Black
|
Butyrate
|
0.626 in
15.9 mm
|
0.059 in
1.5 mm
|
||
£ 0.1234 - £ 0.279 | 6999 In stock |
15
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.071 in
1.8 mm
|
||
£ 0.139 - £ 0.2599 | Request the lead time here |
15
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
||
£ 0.1179 - £ 0.2684 | Request the lead time here |
12
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.11 in
2.8 mm
|
||
£ 0.1023 - £ 0.2317 | 3250 In stock |
12
|
Black
|
ABS
|
1 in
25.4 mm
|
0.11 in
2.8 mm
|
||
£ 0.1061 - £ 0.2402 | Request the lead time here |
16
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.067 in
1.7 mm
|
||
£ 0.1431 - £ 0.3269 | 4466 In stock |
13
|
Black
|
LDPE
|
0.874 in
22.2 mm
|
0.094 in
2.4 mm
|
||
£ 0.1658 - £ 0.3774 | Request the lead time here |
16
|
Black
|
Butyrate
|
1 in
25.4 mm
|
0.071 in
1.8 mm
|
||
£ 0.0949 - £ 0.2147 | Request the lead time here |
22
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.028 in
0.7 mm
|
||
£ 0.1644 - £ 0.372 | Request the lead time here |
14
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue