Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.852 - £ 0.906 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
15.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M2.5
6.5 mm
Male/Male
25.0 mm
£ 1.047 - £ 1.0904 Request the lead time here
M4
8.0 mm
Male/Male
20.0 mm
£ 0.981 - £ 1.0424 Request the lead time here
M3
8.0 mm
Male/Male
30.0 mm
£ 1.056 - £ 1.101 Request the lead time here
M4
8.0 mm
Male/Male
18.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
20.0 mm
£ 0.951 - £ 0.9899 Request the lead time here
M3
6.5 mm
Male/Male
40.0 mm
10176269 £ 0.915 - £ 0.933 Request the lead time here
M3
8.0 mm
Male/Male
12.0 mm
£ 1.1294 - £ 1.176 Request the lead time here
M4
8.0 mm
Male/Male
30.0 mm
£ 2.8949 - £ 2.955 Request the lead time here
M3
6.5 mm
Male/Male
25.0 mm
£ 0.9525 - £ 0.9915 Request the lead time here
M3
6.5 mm
Male/Male
45.0 mm
£ 1.068 - £ 1.113 Request the lead time here
M3
8.0 mm
Male/Male
45.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
25.0 mm
£ 1.695 - £ 1.7699 Request the lead time here
M6
12.7 mm
Male/Male
45.0 mm
£ 2.025 - £ 2.115 Request the lead time here
M4
9.5 mm
Male/Male
18.0 mm
£ 1.2465 - £ 1.272 Request the lead time here
M2.5
6.5 mm
Male/Male
10.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
40.0 mm
£ 1.845 - £ 1.875 Request the lead time here
M2.5
6.5 mm
Male/Male
15.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
45.0 mm
£ 1.5449 - £ 1.605 Request the lead time here
M6
12.7 mm
Male/Male
30.0 mm
  • of 9
Female To Female Standoff Cylindrical M2.5 15.0 mm

10175941

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 6.5 mm M2.5 25.0 mm PA

10175903

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M4 20.0 mm PA

10176498

Price Range
£ 1.0904 - £ 1.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 8.0 mm M3 30.0 mm PA

10176375

Price Range
£ 1.0424 - £ 0.981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 8.0 mm M4 18.0 mm PA

10176474

Price Range
£ 1.101 - £ 1.056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 8.0 mm M2.5 20.0 mm PA

10175989

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 6.5 mm M3 40.0 mm PA

10176207

Price Range
£ 0.9899 - £ 0.951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 8.0 mm M3 12.0 mm PA

10176269

Price Range
£ 0.933 - £ 0.915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    12.0 mm
Male To Male Standoff Round 8.0 mm M4 30.0 mm PA

10176559

Price Range
£ 1.176 - £ 1.1294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 6.5 mm M3 25.0 mm Nylon 6/6

10176146

Price Range
£ 2.955 - £ 2.8949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M3 45.0 mm PA

10176238

Price Range
£ 0.9915 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 8.0 mm M3 45.0 mm PA

10176429

Price Range
£ 1.113 - £ 1.068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 8.0 mm M2.5 25.0 mm PA

10175996

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 12.7 mm M6 45.0 mm PA

10177129

Price Range
£ 1.7699 - £ 1.695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 9.5 mm M4 18.0 mm PA

10176672

Price Range
£ 2.115 - £ 2.025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 6.5 mm M2.5 10.0 mm Nylon 6/6

10175842

Price Range
£ 1.272 - £ 1.2465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    10.0 mm
Male To Male Standoff Round 9.5 mm M4 40.0 mm PA

10176788

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 6.5 mm M2.5 15.0 mm Nylon 6/6

10175866

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 9.5 mm M4 45.0 mm PA

10176818

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 12.7 mm M6 30.0 mm PA

10177068

Price Range
£ 1.605 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    30.0 mm