These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Series Code :SR2797
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Length | Body Diameter | Style | Compatible Thread Sizes (All) | Internal Thread Length A | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.978 - £ 1.0185 | 90 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M3
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
||
£ 0.8564 - £ 0.8924 | Request the lead time here |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M2.5
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.8329 - £ 0.8501 | Request the lead time here |
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
Female/Female
|
M3
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
£ 1.89 - £ 1.92 | Request the lead time here |
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
M6
|
0.5 in
12.7 mm
|
2.165 in
55.0 mm
|
||
£ 1.074 - £ 1.1189 | Request the lead time here |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M4
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
||
£ 1.5449 - £ 1.575 | Request the lead time here |
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
M6
|
0.5 in
12.7 mm
|
1.575 in
40.0 mm
|
||
£ 1.59 - £ 1.6199 | Request the lead time here |
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
M6
|
0.5 in
12.7 mm
|
1.772 in
45.0 mm
|
||
£ 1.0619 - £ 1.0619 | 98 In stock |
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
M5
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
£ 1.455 - £ 1.455 | 50 In stock |
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
M5
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
£ 1.209 - £ 1.26 | Request the lead time here |
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
M5
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
£ 1.0725 - £ 1.1174 | Request the lead time here |
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
M5
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
£ 1.3125 - £ 1.368 | Request the lead time here |
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
M4
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 1.0079 - £ 1.05 | 335 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M4
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
£ 0.6236 - £ 0.6491 | 9200 In stock |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
£ 1.0079 - £ 1.05 | 30 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M4
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
||
£ 0.6236 - £ 0.6491 | Request the lead time here |
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
£ 0.9766 - £ 1.0177 | 5700 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.5598 - £ 0.5825 | 6400 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.6024 - £ 0.6279 | 4800 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
M3
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.6803 - £ 0.7087 | 90 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
M4
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue