Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Item Code Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 20.7653 - £ 42.6557 48 In stock
49.0 mm
Black
M16
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.1747 - £ 0.3689 Request the lead time here
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.5325 - £ 1.1275 Request the lead time here
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3522 - £ 0.7456 Request the lead time here
20.0 mm
Grey
20.0 mm
5.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2078 - £ 0.4412 200 In stock
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2931 - £ 0.6218 Request the lead time here
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 23.716 - £ 23.716 Request the lead time here
42.0 mm
Black
M20
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2422 - £ 0.5134 Request the lead time here
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.6771 - £ 1.4349 Request the lead time here
Black
25.0 mm
1.5 mm | 0.059 in
551746 £ 0.5091 - £ 1.0785 4600 In stock
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.1954 - £ 0.4128 400 In stock
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 23.3025 - £ 47.8382 Request the lead time here
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 24.3089 - £ 49.9112 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 22.7341 - £ 22.7341 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 12.5584 - £ 12.5584 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7566 - £ 20.7566 Request the lead time here
43.0 mm
Black
M12
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
551731 £ 0.2449 - £ 0.5212 Request the lead time here
20.0 mm
Grey
20.0 mm
32.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2601 - £ 0.5496 400 In stock
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3935 - £ 0.8334 Request the lead time here
20.0 mm
Grey
20.0 mm
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3855 - £ 0.8424 Request the lead time here
23.5 mm
Black
23.5 mm
25.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
  • of 5
Round Threaded Inserts - Metal Round 1.5 mm PA Black

493665

Price Range
£ 42.6557 - £ 20.7653

Stock Levels
48 In stock
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551725

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

551739

Price Range
£ 1.1275 - £ 0.5325

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

551733

Price Range
£ 0.7456 - £ 0.3522

Stock Levels
Request the lead time here
Attributes
  • D
    5.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

551747

Price Range
£ 0.4412 - £ 0.2078

Stock Levels
200 In stock
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551735

Price Range
£ 0.6218 - £ 0.2931

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Round Round Threaded Inserts - Metal 42.0 mm Black PA

493663

Price Range
£ 23.716 - £ 23.716

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

551730

Price Range
£ 0.5134 - £ 0.2422

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M10 Round 25.0 mm HDPE Black

PZMR250-15RM10B

Price Range
£ 1.4349 - £ 0.6771

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Material
    HDPE
  • Colour
    Black
2 Threaded Insert M12 Round 1.5 mm HDPE Grey

551746

Price Range
£ 1.0785 - £ 0.5091

Stock Levels
4600 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

551727

Price Range
£ 0.4128 - £ 0.1954

Stock Levels
400 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

493668

Price Range
£ 47.8382 - £ 23.3025

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

493669

Price Range
£ 49.9112 - £ 24.3089

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal M12 Round 1.5 mm PA Black

493667

Price Range
£ 22.7341 - £ 22.7341

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

493655

Price Range
£ 12.5584 - £ 12.5584

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Round Threaded Inserts - Metal 43.0 mm Black PA

493659

Price Range
£ 20.7566 - £ 20.7566

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551731

Price Range
£ 0.5212 - £ 0.2449

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551726

Price Range
£ 0.5496 - £ 0.2601

Stock Levels
400 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

551738

Price Range
£ 0.8334 - £ 0.3935

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 Round 2.0 mm HDPE Black

498650

Price Range
£ 0.8424 - £ 0.3855

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    23.5 mm
  • h
    23.5 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in