Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.5221 - £ 1.1054 | 200 In stock |
0.787 in
20.0 mm
|
Grey
|
|
|
|
2.362 in
60.0 mm
|
|
||
£ 0.3779 - £ 0.8259 | Request the lead time here |
0.925 in
23.5 mm
|
Black
|
|
|
|
0.984 in
25.0 mm
|
|
||
£ 0.4276 - £ 0.9056 | 504 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
1.575 in
40.0 mm
|
|
||
£ 0.4843 - £ 1.027 | 350 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
1.969 in
50.0 mm
|
|
||
498574 | £ 0.4061 - £ 0.86 | 2100 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
1.575 in
40.0 mm
|
|
|
£ 0.5342 - £ 1.1307 | 73 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
2.362 in
60.0 mm
|
|
||
£ 0.3912 - £ 0.8297 | 1100 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
1.496 in
38.0 mm
|
|
||
£ 0.2064 - £ 0.4376 | 489 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
0.984 in
25.0 mm
|
|
||
£ 0.4695 - £ 0.9941 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
|
|
0.984 in
25.0 mm
|
|
||
£ 0.4492 - £ 0.9511 | 450 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
1.575 in
40.0 mm
|
|
||
£ 0.2833 - £ 0.602 | 298 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
1.26 in
32.0 mm
|
|
||
£ 0.4627 - £ 0.9815 | 100 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
|
1.969 in
50.0 mm
|
|
||
£ 1.2978 - £ 2.7573 | 340 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
|
1.26 in
32.0 mm
|
|
||
493643 | £ 10.8252 - £ 22.2255 | 4 In stock |
1.654 in
42.0 mm
|
Black
|
M12
|
|
|
1.496 in
38.0 mm
|
|
|
£ 1.0523 - £ 2.2311 | 21 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
|
1.575 in
40.0 mm
|
|
||
£ 9.7274 - £ 19.9847 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M12
|
|
|
1.181 in
30.0 mm
|
|
||
£ 0.6422 - £ 1.3609 | 446 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
|
1.181 in
30.0 mm
|
|
||
£ 9.5329 - £ 9.7274 | 24 In stock |
1.378 in
35.0 mm
|
Black
|
M16
|
|
|
1.181 in
30.0 mm
|
|
||
£ 1.0887 - £ 2.307 | Request the lead time here |
1.496 in
38.0 mm
|
Black
|
|
|
|
1.496 in
38.0 mm
|
|
||
£ 0.8256 - £ 1.748 | 1163 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
|
1.378 in
35.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue